Title

Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.
Silopilot FMM50 - Electromechanical level measurement

Electromechanical
Level measurement
Silopilot FMM50

For continuous level measurement even in high bulk solids silos or bins

FMM50
Please Wait (spinning wheel)
Zjišťování ceny
Cena je dočasně nedostupná
Price on request
aktivace ceny
cena: poskytnout informace

Souhrn technické specifikace

  • Přesnost

    ±5 cm

  • Procesní teplota

    −20 °C ... +230 °C
    (−4 °F ... 446 °F)

  • Procesní tlak / max. limitní hodnota přetlaku

    0,8...3 bar
    (11,6 psi ... 43,5 psi)

  • Max. měřená vzdálenost

    70m (230ft)

  • Hlavní smáčené díly

    Hliník, ocel, nerezová ocel

Oblast použití

Silopilot FMM50 is an electromechanical level system. Depending on the sensing weight, the level can be measured in bins or silos with dusty, fine-grained or coarse-grained bulk solids or in tanks with liquids.

For level measurement in bunkers or silos for dusty, fine or coarse-grained bulk products, or in tanks containing liquids.

Výhody

  • High reliability level measurement of powdery, fine-grained or coarse-grained bulk solids

  • Safe measurements in extremely dusty environments

  • Fully electronic digital minimum fail-safe control, therefore no running down of the sensor weight into the silo outlet and no risk to the conveying systems

  • Quick menu-guided local operation using a 4-line text display

  • High performance three-phase engine (traction power up to 500N) using a single-phase supply voltage by employment of a converter, therefore simple electric supply

  • Optional design with certification for application in areas subject to dust explosion hazard zones 20, 21 and 22 (measuring zone) or zones 21 and 22 (device zone), category 1/2D

Please Wait (spinning wheel) Loading alternative products

Předchůdce