Differential pressure measurement for flow
Reliable measurement concept for determining volumes or mass flow for all types of gases, liquids or vapours.
DO61W
- flow measurement of gases, steam and liquids
- nominal diameters from DN25 (1") to DN600 (24")
- medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DO61W
DO62C
- flow measurement of gases, steam and liquids
- nominal diameters from DN25 (1") to DN1000 (40")
- medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DO62C
DO63C
- flow measurement of gases, steam and liquids
- nominal diameters from DN50 (2") to DN1000 (40")
- medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DO63C
DO64P
- flow measurement of gases, steam and liquids
- nominal diameters from DN25 (1") to DN1000 (40")
- medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DO64P
DO65F
- flow measurement of gases, steam and liquids
- nominal diameters from DN10 (3/8") to DN50 (2")
- medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DO65F
DP61D
- flow measurement of gases, steam and liquids
- nominal diameters from 40 .. 140 mm (1.6 ... 5.5")
- medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DP61D
DP62D
- flow measurement of gases, steam and liquids
- nominal diameters from 95 .. 2100 mm (3.8 ... 82")
- medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DP62D
DP63D
- flow measurement of gases, steam and liquids
- nominal diameters from 300 ... 4000 mm (12 ... 157")
- medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
- pressure up to 420 bar (6300 psi)
- compliant to DGRL 97/23/EC
- NACE compliant materials
Více informací o DP63D
PMD70
- Sensor:
Ceramic - Process connection:
oval flanges - Span in bar/psi:
0.25mbar - 3bar
0.0375psi - 45psi - Process temperature:
-20°C up to 85°C
-4°F up to 180°F - Accuracy:
0.075% up to turndown 100:10.05% optional
Více informací o PMD70
PMD75
- Sensor:
piezoresistive probes - Process connection:
oval flanges - Span in bar/psi:
0.25mbar - 40bar
0.0375psi - 600psi - Process temperature:
-40°C up to 120°C
-40°F up to 248°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
Více informací o PMD75