General

Ultrasonic transit-time differential measurement can be employed to measure the volume flow of any liquid, regardless of electrical conductivity. Two different types of sensors enable users to meter flow cost-effectively, economically and flexibly, anywhere in the process and at any time: clamp-on sensors and inline sensors.

Transmitters

The transmitters are available as wall-mount or field housings for hazardous areas and for the process industry. These meters integrate easily into higher-order process-control systems and support the mainstream Fieldbus systems. The choice of transmitter depends on process requirements and on the type of sensor.

Prosonic Flow 91

  • For basic applications
  • For clamp-on sensors
  • Two-line display
  • Pushbuton controls
  • With current output (HART)

Prosonic Flow 92

  • Two-wire transmitter
  • For Prosonic Flow F sensor
  • Remote or compact version
  • Suitable for hazardous areas (Ex i, Ex d)
  • Two-line display
  • Pushbutton controls
  • With current output (HART), pulse and status output

Prosonic Flow 93

  • For extended functionality in process applications and hazardous areas (incl. Fieldbus communications)
  • For clamp-on, insertion or inline sensors
  • Four-line, backlit display
  • Touch Control operation from outside
  • For registering flow at two measuring points or with two ultrasonic paths (two-channel measurement)
  • F-CHIP for software options

Prosonic Flow 93T

  • Portable ultrasonic transmitter for temporary metering
  • For all clamp-on sensors
  • With integrated data logger
  • For monitoring processes and for test measurements (e.g. leak tests)
  • Large, backlit display (with graphics capability)
  • Quick Setup for easy operation

Sensors

The range of sensors is extensive, so widely differing sets of requirements can besatisfied. Clamp-on sensors retrofit to the outside of existing pipes, e.g. for verifying other meters or for temporary flow measurement (accuracy: typically ±2% o.r.). Inline sensors for direct installation in the pipe meet higher accuracy requirements (±0.3 to 0.5% o.r.).

Prosonic Flow W (clamp-on)

  • For measuring from outside
  • For standard applications
    -20 to +130 °C (-5 to +260 °F)
  • For diameters DN 50 to 4000 (2 to 160")

Prosonic Flow P (clamp-on)

  • For measuring from outside
  • For industrial process applications,
    -40 to +170 °C (-40 to +338 °F)
  • Ex-approvals
  • For diameters DN 15 to 4000 (1/2 to 156")

Prosonic Flow W (insertion)

  • For sonically non-conductive pipes
  • For water/wastewater applications,
    -20 to +80 °C (-5 to +180 °F)
  • For diameters DN 200 to 4000
    (8 to 160")
  • Optional as two-path version for short inlet runs

Prosonic Flow C (in-line)

  • For guaranteed accuracy
  • For water/wastewater applications, up to
    +60 °C (+140 °F)
  • Nominal Diameters
    DN 300 to 2000 (12 to 80")
  • EN (DIN), ANSI and AWWA process connections
  • Guaranteed, traceable accuracy (±0.5% o.r) by factory calibration
  • Cost-effective alternative to large magmeters
  • With approval for potable water

Prosonic Flow F (in-line)

  • For guaranteed accuracy
  • For all liquids, e.g. in the chemical and petrochemical industries, -40 to 200 °C
    (-40 to 392 °F)
  • Nominal diameters: DN 25 to 300 (1 to 12")
  • EN (DIN), ANSI process connections
  • Traceable accuracy (±0.3 to 0.5% o.r.) by factory calibration
  • For limited space (inlet run only 5 × DN)