Ecograph T

Ecograph T, RSG30

RSG30

  • Features: Replaces standard dotting and strip chart recorders, with up to 6 universal inputs. Displays, records and transmits

    ...all at an exceptional price/performance ratio.

  • Analog inputs: 3 or 6
  • Digital inputs: 1
  • Relays: 4

Více informací o RSG30

Memograph M

Memograph M, RSG40

rsg40

  • Features: Graphic Data-Manager with universal use of analog and digital signals. Stores, visualize, analyze and communicate process values. Application packages.
  • Analog inputs: up to 20
  • Digital inputs: up to 14
  • Relays: up to 12

Více informací o rsg40

Minilog B

Minilog B, RDL10

rdl10

  • Features: Data logger with 2 input channels for recording and storing analog and digital

    values. With remote monitoring and Tele-Alarm function via modem.

  • Analog inputs: 1
  • Digital inputs: 1 

Více informací o rdl10

Alphalog

Alphalog, RSA10

rsa10

  • Features: Hybrid recorder with 58m paper roll, with display, comes as strip chart or dotting recorder.
  • Analog inputs: 1...4 / 6
  • Digital inputs: 4
  • Relays: 4

Více informací o rsa10

Chromalog T

Chromalog T, RSL30

rsl30

  • Features: Paper strip chart recorder with 16m Z-fold paper; visualization via measured value plot and digital display; Status display with alarm set point violation indication.
  • Analog inputs: 1...3 / 6

Více informací o rsl30

FDM Software

Field Data Manager Software (FDM), MS20

MS20

FDM is a software package offering central data management and

visualization of stored data. This allows complete documentation of the data from a measuring point.


Více informací o MS20

OPC Server

OPC Server, RXO20

rxo20

With the OPC server it is possible to connect process data from the recorders and energy managers per plug & play into most standard visualization or process control systems.


Více informací o rxo20

ReadWin 2000

ReadWin 2000

readwin

Unit set-up, visualization and archiving measured values and measured value sequences.


Více informací o readwin