Energy Manager

RH33

RH33

  • Applications: Power, volume, density, enthalpy and enthalpy differential, DP flow compensation, mass, temperature differential
  • Temperature-sensor matching

  • Logbook

  • Approval for custody transfer

  • Bidirectional measurement

  • Tariff models


Více informací o RH33

RS33

RS33

  • Applications: Power, volume, density, enthalpy, DP flow
  • Temperature-sensor matching
  • Logbook
  • Tariff models

Více informací o RS33

RMS621

RMS621

  • Features: Steam and heat enengy calculation for industrial energy reports of steam and water
  • Sums (counters): Heat quantity, Mass, Bi-directional flow


Více informací o RMS621

RMC621

RMC621

  • Features: Universal flow and energy calculation for gas, liquids and steam
  • Sums (counters):
    Operating volume,
    Norm volume, Mass,

    Heat quantity, Bi-directional flow and energy flow


Více informací o RMC621

Application Manager

RMM621

RMM621

Features: Electronic recording, display, control, saving, event and alarm monitoring of analog and digital input signals. Values and states determined are output by means of analog and digital output signals. Remote transmission of alarms, input values and calculated values using a PSTN or GSM modem.


Více informací o RMM621

Batch Controller

RA33

RA33

  • Swift commissioning and easy operation with plaintext display in selectable language
  • Valve control for single-stage and two-stage batching

  • Automatic after-run correction for constant, extremely accurate results

  • Temperature/density compensation as per ASTM D1250-04

Více informací o RA33