HAW560

HAW560

  • Power supply: Dependent from the module
  • Poles: 2
  • Rated current discharge: Dependent from the module
  • Current rating: Dependent from the module

Více informací o HAW560

HAW560Z

HAW560Z

  • Power supply: Dependent from the module
  • Approvals: ATEX, TIIS
  • Poles: 2
  • Rated current discharge: Dependent from the module
  • Current rating: Dependent from the module

Více informací o HAW560Z

HAW561

HAW561

  • Power supply: 230 V AC/DC
  • Approvals: UL-1449
  • Poles: 1
  • Rated current discharge:
    20 kA
  • Current rating: 125 A

Více informací o HAW561

HAW561K

HAW561K

  • Power supply: 24/48 V AC/DC
  • Approvals: UL-1449
  • Poles: 1
  • Rated current discharge:
    10 kA
  • Current rating: 125 A

Více informací o HAW561K

HAW562

HAW562

  • Versions available for the protection of power lines, 0/4...20 mA lines and communication lines (RS485, FF, Modbus, Profibus DP)
  • Type 1 P1 or Type 3 P3, depending on version
  • Direct and indirect shield grounding for signal / communication lines
  • SIL2

Více informací o HAW562

HAW562Z

HAW562Z

  • Power supply: 30 V DC
  • Approvals: ATEX, TIIS
  • Poles: 2
  • Rated current discharge:
    10 kA
  • Current rating: 0.5 A

Více informací o HAW562Z

HAW565

HAW565

  • Power supply: 5 V DC
  • Poles: 2
  • Rated current discharge:
    10 kA
  • Current rating: 0.1 A

Více informací o HAW565

HAW566

HAW566

  • Power supply: 110 V AC/DC
  • Poles: 2
  • Rated current discharge:
    10 kA
  • Current rating: 1 A

Více informací o HAW566

HAW569

HAW569

  • Lead-through version with optional Ex ia approval for the protection of signal lines
  • Screw-in version with Ex d approval for the protection of signal / communication and power lines
  • Direct or indirect shield grounding for lead-through version
  • SIL2

Více informací o HAW569