Cerabar S

PMC71

PMC71

  • Sensor:
    Ceramic
  • Process connection:
    All common thread versions and Flanges; hygenic version
  • Span in bar/psi:
    5mbar - 40bar
    0.075psi - 600psi
  • Process temperature:
    -20°C up to 150°C
    -20°F up to 302°F
  • Accuracy:
    0.075% up to turndown 100:1
    0.05% optional

 


Více informací o PMC71

PMP71

PMP71

  • Sensor: 
    Metal
  • Process connection:
    All common thread versions and Flanges
  • Span in bar/psi:
    5mbar - 700bar
    0.075psi - 10152psi
  • Process temperature:
    -40°C up to 125°C
    -40°F up to 257°F
  • Accuracy:
    0.075% up to turndown 100:1
    0.05% optional

Více informací o PMP71

PMP72

PMP72

  • Sensor: 
    Metal
  • Process connection:
    - DN 25 - DN 80 flanges
    - ANSI 2" - 3" flanges
  • Span in bar/psi:
    0.4 bar - 1 bar
    6 psi - 15 psi
  • Process temperature:
    -10°C up to 280°C
    -14°F up to 536°F
  • Accuracy:
    up to ±0.075% of the set span

Více informací o PMP72

PMP75

PMP75

  • Sensor: 
    Metal
  • Process connection:
    Threaded connections; Hygienic connections; Flanges
  • Span in bar/psi:
    5mbar - 700bar
    0.075psi - 10,500psi
  • Process temperature:
    -40°C up to 350°C
    -40°F up to 662°F
  • Accuracy:
    0.075% up to turndown 100:1
    0.05% optional

Více informací o PMP75

Cerabar M

PMC41

PMC41

  • Sensor:
    Ceramic
  • Process connection:
    All common thread versions
  • Span in bar/psi:
    10mbar - 40bar
    0.15psi - 600psi
  • Accuracy:
    0.2%, 0.1% optional  up to turndown 10:1

 

 

 


Více informací o PMC41

PMC45

PMC45

  • Sensor:
    Ceramic 
  • Process connection:
    Threaded connections; Hygienic conections; Flanges; Tri-Clamp 
  • Span in bar/psi:
    10mbar - 40bar
    0.15psi - 600psi
  • Accuracy:
    0.2%, 0.1% optional  up to turndown 10:1

Více informací o PMC45

PMC51

PMC51

  • Sensor:
    Ceramic
  • Process connection:
    Hygienic connections; all common thread versions and flanges
  • Span in bar/psi:
    10mbar - 40bar
    0.15psi - 600psi
  • Accuracy:
    0.15%,
    0.075% optional  up to turndown 100:1

Více informací o PMC51

PMP41

PMP41

  • Sensor:
    Metal
  • Process connection:
    All common thread versions
  • Span in bar/psi:
    100mbar - 400bar
    1.5psi - 6000psi
  • Accuracy:
    0.2%, 0.1% optional  up to turndown 10:1

Více informací o PMP41

PMP45

PMP45

  • Sensor:
    Metal
  • Process connection:
    Hygienic connections; Threaded connections; Tri-Clamp
  • Span in bar/psi:
    100mbar - 400bar
    1.5psi - 6000psi
  • Accuracy:
    0.2%, 0.1% optional up to turndown 10:1

Více informací o PMP45

PMP46

PMP46

  • Sensor:
    Metal sensor with diaphragm seals for hygienic applications
  • Process connection:
    Hygienic connections
  • Span in bar/psi:
    100mbar - 40bar
    1.5psi - 6000psi
  • Accuracy:
    0.2% up to turndown 10:1

Více informací o PMP46

PMP48

PMP48

  • Sensor:
    Metal
  • Process connection:
    All common thread versions and Flanges
  • Span in bar/psi:
    100mbar - 400bar
    1.5psi - 6000psi
  • Accuracy:
    0.2% up to turndown 10:1

Více informací o PMP48

PMP51

PMP51

  • Sensor:
    Metal
  • Process connection:
    Hygienic connections; all common thread versions and flanges;

    prepared for diaphragm seal mount

  • Span in bar/psi:
    400mbar - 400bar
    6psi - 6000psi

  • Accuracy:
    0.15%,
  • 0.075% optional  up to turndown 100:1

Více informací o PMP51

PMP55

PMP55

  • Sensor:
    Metal sensor with diaphragm seal
  • Process connection:
    Wide range of diaphragm seals, Hygienic connections; all common thread versions and flanges
  • Span in bar/psi:
    400mbar - 400bar
    6psi - 6000psi
  • Accuracy: 
    0.15% up to turndown 100:1

Více informací o PMP55

Cerabar T

PMC131

PMC131

  • Sensor:
    Ceramic
  • Process connection:
    All customary thread versions
  • Span in bar/psi:
    100mbar - 40bar
    1.5psi - 600psi
  • Accuracy:
    0.5%

 


Více informací o PMC131

PMP131

PMP131

  • Sensor:
    Metal
  • Process connection:
    All customary thread versions
  • Span in bar/psi:
    1bar - 400bar
    15psi - 6000psi
  • Accuracy:
    0.5%

 


Více informací o PMP131

PMP135

PMP135

  • Sensor:
    Flush-mounted metal sensor
  • Process connection:
    Clamp, Hygiene
  • Span in bar/psi:
    1bar - 40bar
    15psi - 600psi
  • Accuracy:
    0.5%

 


Více informací o PMP135

Ceraphant T

PTC31

PTC31

  • Sensor:
    Ceramic
  • Process connection:
    All common thread versions
  • Span in bar/psi:
    25mbar - 40bar
    0.363psi - 600psi
  • Accuracy:
    0.5% up to turndown 4:1

 


Více informací o PTC31

PTP31

PTP31

  • Sensor:
    Metal
  • Process connection:
    All common thread versions
  • Span in bar/psi:
    250mbar - 400bar
    3.63psi - 6000psi
  • Accuracy:
    0.5% up to turndown 4:1

 


Více informací o PTP31

PTP35

PTP35

  • Sensor:
    Flush-mounted metal sensor
  • Process connection:
    Clamp, Hygiene
  • Span in bar/psi:
    250mbar - 40bar
    3.75psi - 600psi
  • Accuracy:
    0.5% up to turndown 4:1

 


Více informací o PTP35