Liquicap T

FMI21

FMI21

  • Measuring range:
    150...2500 mm / 0.5...8.4 ft
  • Probe type:
    rod probe
  • Temperature:
    -40...100 °C / -40...212 °F
  • Pressure:
    -1...10 bar / ...145 psi
  • Output:
    4...20 mA

 


Více informací o FMI21

Liquicap M

FMI51

FMI51

  • Measuring range:
    100...4.000 mm / 0.3...13 ft
  • Probe type:
    rod probe
  • Temperature:
    -80...200 °C / -112...392 °F
  • Pressure:
    -1...100 bar / -14.5...1450 psi
  • Output:
    4...20 mA / HART®, PFM

 


Více informací o FMI51

FMI52

FMI52

  • Measuring range:
    420...10.000 mm / 1.4...33 ft
  • Probe type:
    rope probe
  • Temperature:
    -80...200 °C / -112...392 °F
  • Pressure:
    -1...100 bar / 14.5...1450 psi
  • Output:
    4...20 mA / HART®, PFM

Více informací o FMI52

FTI51

FTI51

  • Measuring range:
    100...4.000 mm / 0.3...13 ft
  • Probe type:
    rod probe
  • Temperature:
    -80...200 °C / -112...392 °F
  • Pressure:
    -1...100 bar / -14.5...1450 psi
  • Output:
    DC, Relay, 8/16 mA, PFM,
    3-wire

 


Více informací o FTI51

FTI52

FTI52

  • Measuring range:
    420...10.000 mm / 1.4...33 ft
  • Probe type:
    rope probe
  • Temperature:
    -80...200 °C / -112...392 °F
  • Pressure:
    -1...100 bar / 14.5...1450 psi
  • Output:
    DC, Relay, 8/16 mA, PFM, 3-wire

Více informací o FTI52

Nivector

FTC968

FTC968

  • Type:
    compact
  • Measuring range:
    from 20 mm (flush mounted)
  • Temperature:
    -20...80 °C / -4...176 °F
  • Pressure:
    -1...6 bar / ...87 psi
  • Grain size:
    up to 10 mm
  • Output:
    DC, AC

Více informací o FTC968

Minicap

FTC260

FTC260

  • Type:
    compact
  • Measuring range:
    140 mm / 5.5"
  • Temperature:
    -40...120 °C / -40...248 °F
  • Pressure:
    -1...25 bar / ...362.5 psi
  • Grain size:
    up to 30 mm
  • Output:
    DC, relay

 


Více informací o FTC260

FTC262

FTC262

  • Type:
    rope probe
  • Measuring range:
    500...6.000 mm / 19.7...236"
  • Temperature:
    -40...80 °C / -40...176 °F
  • Pressure:
    -1...6 bar / ...87 psi
  • Grain size:
    up to 30 mm
  • Output:
    DC, relay

Více informací o FTC262

Solicap M

FTI55

FTI55

  • Type:
    rod probe
    25 mm diameter
  • Measuring range:
    100...4000 mm / 4...157"
  • Temperature:
    -50...180 °C / -58...356 °F
  • Pressure:
    -1...25 bar / -14,5...363 psi
  • Output:
    DC, relay, PFM, 8/16 mA,
    3-wire

 


Více informací o FTI55

FTI56

FTI56

  • Type:
    rope probe 8mm, 14mm diameter
  • Measuring range:
    500...22000 mm / 20...866"
  • Temperature:
    -50...180 °C / -58...356 °F
  • Pressure:
    -1 ... 25 bar / -14,5... 363 psi
  • Output:
    DC, relay, PFM,  8/16 mA, 3-wire

Více informací o FTI56

Solicap S

FTI77

FTI77

  • Type:
    rope probe , sword
  • Measuring range:
    200...20000 mm / 20...787"
  • Temperature:
    -50...400 °C / -58... 752 °F
  • Pressure:
    -1 ... 10 bar / -14,5... 145 psi
  • Output:
    DC, relay, PFM,  8/16 mA, 3-wire, 2-wire

Více informací o FTI77

High Temperature Probes

T12656

T12656

  • Type:
    rope probe or sword
  • Measuring range:
    100...22000 mm / 3.0...866"
  • Temperature:
    0...400 °C / ...752 °F
  • Pressure:
    -1...10 bar / ...145 psi
  • Output:
    PFM, 3-wire

 


Více informací o T12656

T12892

T12892

  • Type:
    rope probe or sword
  • Measuring range:
    100...20000 mm / 3.0...787"
  • Temperature:
    0...400 °C / ...752 °F
  • Pressure:
    -1...10 bar / ...145 psi
  • Output:
    PFM, 3-wire

 


Více informací o T12892

Nivotester

FTC470Z

FTC470Z

  • Switching delay:
    without
  • Housing:
    Racksyst

Více informací o FTC470Z

FTC471Z

FTC471Z

  • Switching delay:
    adjustable
  • Housing:
    Racksyst

Více informací o FTC471Z

FTC325

FTC325

  • Voltage range:
    AC, 85...253V, 50/60Hz
    DC, 20...60V
  • Power consumption:
    AC, max. 6.0VA
    DC, max. 2.0W (at Umin 20V)
  • Ambient temperature:
    Single mounting -20°C...+60°C
  • Versions:
    PFM and 3-WIRE

Více informací o FTC325

FTC625

FTC625

  • Voltage ranges:
    AC, 85...253V, 50/60Hz
  • Power consumption:
    AC, max. 6.0VA
    DC, max. 2.0W (at Umin 20V)
  • Ambient temperature:
    Single mounting -20°C...+60°C
  • Function monitoring:
    - Diagnosis plug (RS232)
    - RS485 interface
  • Switching delay:
    adjustable
  • Single transmission:
    PFM

Více informací o FTC625

Silometer

FMC420

FMC420

  • Housing:
    row housing
  • Power consumption:
    max. 3.3W (4.4VA)
  • Terminals:
    1x6-pole, 1x7-pole
  • Ambient temperature:
    Single mounting -20°C...+60°C (0...140°F)
  • Power supply:
    AC, 220V, -10%...230V, +10%, 50/60Hz

Více informací o FMC420