Density computer

FML621

FML621

Benefit of the "density" key variable in process industry

  • Content measurement and concentration ascertainment (sulphuric acid, sugar, alcohol)
  • Quality statements (mineral oil, milk,…)
  • Purity indication
  • Identification
  • As a changing variable indicating the metabolism in relation to kinetic statements (reaction rate)
  • As a basic variable of physical calculations or simulations
  • Clarification of how much material is contained in a volume.

Více informací o FML621

Nivotester - capacitance

FTC325

FTC325

  • Voltage range:
    AC, 85...253V, 50/60Hz
    DC, 20...60V
  • Power consumption:
    AC, max. 6.0VA
    DC, max. 2.0W (at Umin 20V)
  • Ambient temperature:
    Single mounting -20°C...+60°C
  • Versions:
    PFM and 3-WIRE

Více informací o FTC325

FTC470Z

FTC470Z

  • Switching delay:
    without
  • Housing:
    Racksyst

Více informací o FTC470Z

FTC471Z

FTC471Z

  • Switching delay:
    adjustable
  • Housing:
    Racksyst

Více informací o FTC471Z

FTC625

FTC625

  • Voltage ranges:
    AC, 85...253V, 50/60Hz
  • Power consumption:
    AC, max. 6.0VA
    DC, max. 2.0W (at Umin 20V)
  • Ambient temperature:
    Single mounting -20°C...+60°C
  • Function monitoring:
    - Diagnosis plug (RS232)
    - RS485 interface
  • Switching delay:
    adjustable
  • Single transmission:
    PFM

Více informací o FTC625

FMC420

FMC420

  • Housing:
    row housing
  • Power consumption:
    max. 3.3W (4.4VA)
  • Terminals:
    1x6-pole, 1x7-pole
  • Ambient temperature:
    Single mounting -20°C...+60°C (0...140°F)
  • Power supply:
    AC, 220V, -10%...230V, +10%, 50/60Hz

Více informací o FMC420

Nivotester - conductive

FTW325

FTW325

  • Housing:
    plastic row housing
  • Ambient temperature:
    -20°C...+60°C
  • Channels:
    1 to 2
  • Overspill protection:
    WHG
  • With intrinsically safe signal circuit

Více informací o FTW325

Nivotester - microwave barrier

FTR325

FTR325

  • Housing:
    In-line case made of plastic
  • Supply voltage:
    AC, 85..253V, 50/60Hz
    DC, 20...60V
  • Power consumption:
    max. 1.75W
  • Ambient temperature:
    -20°C...+60°C
  • Channels:
    1

Více informací o FTR325

Nivotester - vibronic

FTL325N

FTL325N

  • Power supply:
    AC, 85...253V, 50/60Hz
    DC, 20..60V
  • Ambient temperature:
    Single installation -20°C...+140°C (-4°F...+60°F)
  • Ingress protection:
    NEMA 1 (IP20)
  • Functional safety:
    SIL 1 / SIL 2
  • Overspill protection:
    WHG
  • NAMUR interface

Více informací o FTL325N

FTL325P

FTL325P

  • Power supply:
    AC, 85...253V, 50/60Hz
    DC, 20..60V
  • Ambient temperature:
    Single installation -4°C...+140°C (-20°F...+60°F)
  • Ingress protection:
    NEMA 1 (IP20)
  • Functional safety:
    SIL 1 / SIL 2 / SIL 3 or AK 2 to 6

 


Více informací o FTL325P

FTL375N

FTL375N

  • Housing:
    Monorack / Racksyst
  • Ambient temperature:
    -20°C...+70°C
  • Channels:
    1 to 3
  • Overspill protection:
    WHG
  • External Standard:
    NAMUR and others


 

 


Více informací o FTL375N

FTL375P

FTL375P

  • Housing:
    Monorack / Racksyst
  • Ambient temperature:
    -20°C...+70°C
  • Channels:
    1 to 3
  • Overspill protection:
    WHG
  • Functional safety:
    SIL 1 / SIL 2 / SIL 3 or AK 2...6

Více informací o FTL375P

FTL670

FTL670

  • Power supply:
    DC, 20..30V
  • Ambient temperature:
    -25°C...+70°C
    (-10°F...+160°F)
  • Housing:
    Racksyst
  • Signal transmission:
    PFM

Více informací o FTL670