Silopilot T

FMM20

Silopilot T

FMM20

  • Measruement range: 
    up to 32 m / 105ft
  • Temperature:
    -20...60 °C
  • Pressure:
    0.8 ...1.1 bar / 11.6 ... 16.0 psi
  • Tensile force:
    150 N
  • Output:
    4...20 mA, two relays

 


Více informací o FMM20

Silopilot M

FMM50

Silopilot M

FMM50

  • Measruement range: 
    up to 70 m / 229.6 ft
  • Temperature:
    -40...230 °C / -40...446 °F
  • Pressure:
    0.8...3 bar / 11.6...43.5 psi
  • Tensile force:
    500 N
  • Output:
    4...20 mA, two relays

 


Více informací o FMM50