Flow indicator for bulk solids
FTR20
- Measured variable: Doppler frequency
- Detection range: up to 20 m (65 ft)
- Ambient temperature: -40 to +70 °C (-40 to 158 °F)
- Degree of protection: IP66 (when housing is closed)
- Process connection: Thread R1-1/2 (EN10226) or 1-1/2NPT (ANSI/ASME B1.20.1)
Více informací o FTR20