Přístroje pro měření hladiny - Hydrostatické hladinoměry
Deltapilot S the hydrostatic pressure sensor, water- and climate-proof.
FMB70
Compact hygienic version
- Sensor:
With Contite measuring cell, condensate proofed and long-term stable - Process connection:
All common sanitary connections - Span in bar/psi:
25mbar - 10bar
0.0375psi - 150psi - Process temperature:
-10 to +100°C
+14 to +212°F
(+135°C /+275°F short term) - Reference accuracy:
0.1% of the set span
Also available as compact version with all common thread and flange connections
Více informací o FMB70
DB51
- Sensor:
Rod version CONTITE measuring cell - Process connection:
All common thread and flange connections - Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi - Accuracy:
0.1% up to turndown 10:1 - Certificates:
ATEX
Více informací o DB51
DB51A
- Sensor:
Rod version CONTITE measuring cell - Process connection:
All common thread and flange connections - Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi - Accuracy:
0.1% up to turndown 10:1 - Certificates:
CSA and FM
Více informací o DB51A
DB52
- Sensor:
Cable version CONTITE measuring cell - Process connection:
All common thread and flange connections - Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi - Accuracy:
0.1% up to turndown 10:1 - Certificates:
ATEX
Více informací o DB52
DB52A
- Sensor:
Cable version CONTITE measuring cell - Process connection:
All common thread and flange connections - Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi - Accuracy:
0.1% up to turndown 10:1 - Certificates:
CSA and FM
Více informací o DB52A
DB53
- Sensor:
Cable version with CONTITE measuring cell - Process connection:
With mounting clamp, sensor cable up to 200m - Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi - Accuracy:
0.1% up to turndown 10:1 - Certificates:
ATEX
Více informací o DB53
DB53A
- Sensor:
Separate mounting of housing and electroic insert CONTITE measuring cell - Process connection:
With mounting clamp, sensor cable up to 200m - Span in bar/psi:
10mbar - 10bar
0.15psi - 150psi - Accuracy:
0.1% up to turndown 10:1 - Certificates:
CSA and FM
Více informací o DB53A
FMX167
- Sensor:
Ceramic - Output signal:
4 20mA - Process connection:
Stainless steel mounting clamp; Stainless steel mounting screw - Span in bar/psi:
100mbar - 20bar
1mH2O - 200mH2O
1.5psi - 300psi
3ftH2O - 600ftH2O - Diameter probe:
22mm (0.87inch) for drinking water applications
42mm (1.66inch) for waste water applications
29mm (1.15inch) for saltwater applications - Accuracy:
0.2% of URV
Více informací o FMX167