Přístroje pro měření hladiny - Radiometrické
The radiometric measurement is used for limit detection, level, interface lay and density measurement.
FMG60
Multifunctional detector for limit, level, density and interface
- Sensor length:
For limit: PVT 200 mm (7.87")
For level:
PVT 400 mm to 2000 mm
(15.7" to 78.7")
(extension with cascading)
For density: NaI 50 mm (1.97") /
PVT 200 mm to 400 mm
(7.87" to 15.7") - Temperature:
no limits - Pressure:
no limits - Output:
- 4 to 20mA HART
- PROFIBUS PA
- FOUNDATION Fieldbus
Více informací o FMG60
FHG65
- Function
Unhindered measurement wiht Gammapilot M FMG60 in the event of interference radiation from nondestructive material testing up to 50 µSv/h - Installation
To be mounted at radiation source container QG020/QG100/FQG61/FQG62 - Weight
without water cooling jacket: max. 18 kg (40 lbs)
with water cooling jacket: max. 25 kg (55 lbs)
Více informací o FHG65
FHG66
- Function
Cascading of multiple Gamma Modulators FHG65 - Design
Instrument for DIN-rail mounting - Output
- 3 synchronization outputs
- alarm relay
Více informací o FHG66
FQG61
- Design
Several designs for securing the switching state via padlock/cylinder lock/locking bolt - Source
Caesium Cs137 or cobalt Co60 - Switching on/off
manual/pneumatic - Weight
manual: approx. 40 kg
(88 lbs)
pneumatic: approx. 50 kg
(110 lbs)
Více informací o FQG61
FQG62
- Design
Seveal designs for securing the switching state via padlock/cylinder lock/locking bolt - Source
Caesium Cs137 or Cobalt Co60 - Switching on/off
manual/pneumatic - Weight
manual: approx. 87 kg
(192 lbs)
pneumatic: approx. 97 kg
(215 bls)
Více informací o FQG62
QG2000
- Design:
Standard - Source:
Caesium Cs137 or Cobalt Co60 - Switching on/off:
manual or pneumatic - Weight:
350 kg
Více informací o QG2000