Přístroje pro měření hladiny - Tank Gauging, Proservo
Mechanical tank gauge for accurate and reliable level measurement
NMS5
- Measuring range:
0 - 36m (100m available on request) - Ambient Temperature:
-20 ...60 °C-40 ...60°C (ATEX approval) - Density:
0.5000 to 2.0000g/cm³
Více informací o NMS5
NMT532
- High accuracy
- Intrinsically safe device allowing for the safest electrical configuration possible
- Compatible with user friendly ToF (Time-of-Flight) tool
- Simple and Economical
- Compact size and weight
- High reliability and easy installation
- Maintenance free
Více informací o NMT532
NMT539
- Intrinsically safe device allowing for the safest electrical configuration possible.
- Available in four different versions based on customer requirements:
- Converter Only
- Converter and Temperature
probe
- Converter and water bottom
probe
- Converter, temperature and
water bottom probe - Converter is compatible with various element types in third party manufacturer temperature probes.
- Compatible with Endress+Hauser's user friendly ToF (Time-of-Flight) tool.
- Variety of process connections and cable entries available to meet worldwide classifications.
Více informací o NMT539
NRF560
Promonitor NRF560 is a monitoring unit for use with the Proservo series of tank gauges. Mounted at the tank side or up to 1200 meters away (local HART connection), Promonitor provides indication of measured level, temperature data and operating status, and can send operating commands to the Proservo NMS53... from a convenient location.
Více informací o NRF560
LT11
- Mesuring range:
max. 30m - Process connection:
threaded, PS, PT - Operation pressure:
19.61kPa (0.2kgf/cm2)
- Accuracy:
±2mm (Under the condition of; specific gravity: 1g/cm3,
measuring range; 10m)
- Operation temperature:
Wetted parts: -200~+200C
Gauge head: -20~+70C
Více informací o LT11
LT12
- Measuring range:
Max.30m
- Process connection:
Flange : JIS, ANSI
- Operation Pressure:
19.61kpa (0.2kaf/cm2)
- Accuracy:
+/-2mm (Under the the condition of; specific gravity: 1g/cm3, measuring range; 10m)
- Operating temperature:
Wetted parts: -200~+200C
Gauge head: -20~+70C
Více informací o LT12
LTC2230
- Mesuring range:
max.10m
- Process connection:
Flange: JIS, ANSI
- Operation pressure:
1bar abs .... 1.2 bar abs
- Accuracy:
+/- 30mm (specific gravity=1g/ml)
- Operating temperature
Wetted parts:-200...+200 C
Guage head: -20...+70 C
Více informací o LTC2230
LTC2240
- Measuring range:
max. 10m
- Process connection:
Flange: JIS. ANSI
- Operation pressure:
1bar abs ... 1.2 bar abs
- Accuracy:
+/-30mm (specific gravity=1g/ml)
- Operating temperature
Wetted parts:-200 .... +200 C
Gauge head: -20...+70 C
Více informací o LTC2240