Liquiphant T

FTL20

FTL20

  • Sensor length:
    35 mm / 1.4"
  • Temperature:
    -40...150 °C / -40...302 °F
  • Pressure:
    -1...40 bar / -14.5...580 psi
  • Process connection:
    ½", ¾", 1"
  • Output:
    AC, DC, ASi

 


Více informací o FTL20

FTL20H

FTL20H

  • Sensor length:
    35 mm / 1.4"
  • Temperature:
    -40...150 °C / -40...302 °F
  • Pressure:
    -1...40 bar / -14.5...580 psi
  • Process connection:
    ½", ¾", 1", Triclamp, diary, flush-mounted versions
  • Output:
    AC, DC, ASi


Více informací o FTL20H

FTL260

FTL260

  • Ambient temperature:
    -40°C...+160°C (-40°F...+70°F)
  • Process connections:
    1" NPT to ANSI B 1.20.1 316 SS
    G1 A to DIN ISO 228/1, 316 SS
    R1 to DIN 2999 Part 1, 316 SS
  • Power supply:
    AC, 19...253V, 50/60Hz

Více informací o FTL260

Liquiphant M

FTL50

FTL50

  • Sensor length:
    65 mm / 2.6"
  • Temperature:
    -50...150 °C / -58...302 °F
  • Pressure:
    -1...63 bar / -14.5...914 psi
  • Process connection:
    ¾", 1", flanges
  • Output:
    AC, DC, Relay, 8/16 mA, NAMUR, PFM, PROFIBUS

 


Více informací o FTL50

FTL50H

FTL50H

  • Sensor length:
    65 mm / 2.6"
  • Temperature:
    -50...150 °C / -58...302 °F
  • Pressure:
    -1...63 bar / -14.5...914 psi
  • Process connection:
    ¾", 1", flanges
  • Output:
    AC, DC, Relay, 8/16 mA, NAMUR, PFM, PROFIBUS

 


Více informací o FTL50H

FTL51

FTL51

  • Sensor length:
    148...6000 mm / 5.5 ...118"
  • Temperature:
    -50...150 °C / -58...302 °F
  • Pressure:
    -1...63 bar / -14.5...914 psi
  • Process connection:
    ¾", 1", flanges
  • Output:
    AC, DC, Relay, 8/16 mA, NAMUR, PFM, PROFIBUS

 


Více informací o FTL51

FTL51C

FTL51C

  • Sensor length:
    148...3000 mm / 5.5...118"
  • Temperature:
    -50...150 °C / -58...302 °F
  • Pressure:
    -1...40 bar / -14.5...580 psi
  • Process connection:
    Flanges
  • Output:
    AC, DC, Relay, 8/16 mA, NAMUR, PFM, PROFIBUS

 


Více informací o FTL51C

FTL51H

FTL51H

  • Sensor length:
    148...6000 mm / 5.5...118"
  • Temperature:
    -50...150 °C / -58...302 °F
  • Pressure:
    -1...63 bar / -14.5...914 psi
  • Process connection:
    ¾", 1", flanges
  • Output:
    AC, DC, Relay, 8/16 mA, NAMUR, PFM, PROFIBUS

 


Více informací o FTL51H

Liquiphant S

FTL70

FTL70

  • Sensor length:
    65 mm /2.4"
  • Temperature:
    -60...280 °C / -76...536 °F
  • Pressure:
    -1...100 bar / -14.5...1450 psi
  • Process connection:
    ¾", 1", flanges
  • Output:
    AC/DC, 8/16 mA, NAMUR, PFM PROFIBUS

 


Více informací o FTL70

FTL71

FTL71

  • Sensor length:
    148...6000 mm / 5.8...236"
  • Temperature:
    -60...280 °C / -76...536 °F
  • Pressure:
    -1...100 bar / -14.5...1450 psi
  • Process connection:
    ¾", 1", flanges
  • Output:
    AC/DC, 8/16 mA, NAMUR, PFM PROFIBUS

 


Více informací o FTL71

Liquiphant FailSafe

FDL60

FDL60

  • Sensor length:
    130 mm / 5.1"
  • Temperature:
    -40...150 °C / -40...302 °F
  • Pressure:
    -1...40 bar / -14.5...580 psi
  • Process connection:
    1", flange
  • Output:
    PFM

 


Více informací o FDL60

FDL61

FDL61

  • Sensor length:
    220...6000 mm / 8.7"...236"
  • Temperature:
    -40...150 °C / -40...302 °F
  • Pressure:
    -1...40 bar / -14.5...580 psi
  • Process connection:
    1", flange
  • Output:
    PFM

 


Více informací o FDL61

Soliphant T

FTM20

FTM20

  • Sensor length:
    225 mm / 8.7"
  • Temperature:
    -40...150 °C
  • Pressure:
    -1...25 bar / -14.5...360 psi
  • Density:
    from 200 g/l, 12 lbs/ft³
  • Output:
    DC, AC/DC relay

 


Více informací o FTM20

FTM21

FTM21

  • Sensor length:
    500, 1000, 2000 mm / 20, 40, 60"
  • Temperature:
    -40...150 °C / -40...302 °F
  • Pressure:
    -1...25 bar / -14.5...360 psi
  • Density:
    from 200 g/l, 12 lbs/ft³
  • Output:
    DC, AC/DC relay

 


Více informací o FTM21

Soliphant M

FTM50

FTM50

  • Sensor length:
    145, 200 mm / 5.7, 8"
  • Temperature:
    -50...150 °C / -58...302 °F
  • Pressure:
    -1...25 bar / -14.5...360 psi
  • Density:
    from 8 g/l / 0.6 lbs/ft3
  • Output:
    AC, DC, AC/DC relay, 8/16 mA, NAMUR, PFM

 


Více informací o FTM50

FTM51

FTM51

  • Sensor length:
    300...6000 mm / 11.8...236"
  • Temperature:
    -50...150 °C/ -58...302 °F
  • Pressure:
    -1...25 bar / -14.5...360 psi
  • Density:
    from 8 g/l / 0.6 lbs/ft³
  • Output:
    AC, DC, AC/DC relay, 8/16 mA, NAMUR, PFM

 


Více informací o FTM51

FTM52

FTM52

  • Sensor length:
    750...20000 mm / 30...800"
  • Temperature:
    -40...80 °C / -40...176 °F
  • Pressure:
    -1...6 bar / -14.5...87 psi
  • Density:
    from 8 g/l / 0.6 lbs/ft³
  • Output:
    AC, DC, AC/DC relay, 8/16 mA, NAMUR, PFM

 


Více informací o FTM52

Nivotester

FTL325N

FTL325N

  • Power supply:
    AC, 85...253V, 50/60Hz
    DC, 20..60V
  • Ambient temperature:
    Single installation -20°C...+140°C (-4°F...+60°F)
  • Ingress protection:
    NEMA 1 (IP20)
  • Functional safety:
    SIL 1 / SIL 2
  • Overspill protection:
    WHG
  • NAMUR interface

Více informací o FTL325N

FTL325P

FTL325P

  • Power supply:
    AC, 85...253V, 50/60Hz
    DC, 20..60V
  • Ambient temperature:
    Single installation -4°C...+140°C (-20°F...+60°F)
  • Ingress protection:
    NEMA 1 (IP20)
  • Functional safety:
    SIL 1 / SIL 2 / SIL 3 or AK 2 to 6

 


Více informací o FTL325P

FTL375N

FTL375N

  • Housing:
    Monorack / Racksyst
  • Ambient temperature:
    -20°C...+70°C
  • Channels:
    1 to 3
  • Overspill protection:
    WHG
  • External Standard:
    NAMUR and others


 

 


Více informací o FTL375N

FTL375P

FTL375P

  • Housing:
    Monorack / Racksyst
  • Ambient temperature:
    -20°C...+70°C
  • Channels:
    1 to 3
  • Overspill protection:
    WHG
  • Functional safety:
    SIL 1 / SIL 2 / SIL 3 or AK 2...6

Více informací o FTL375P

FTL670

FTL670

  • Power supply:
    DC, 20..30V
  • Ambient temperature:
    -25°C...+70°C
    (-10°F...+160°F)
  • Housing:
    Racksyst
  • Signal transmission:
    PFM

Více informací o FTL670

Density Computer

FML621

FML621

Benefit of the "density" key variable in process industry

  • Content measurement and concentration ascertainment (sulphuric acid, sugar, alcohol)
  • Quality statements (mineral oil, milk,…)
  • Purity indication
  • Identification
  • As a changing variable indicating the metabolism in relation to kinetic statements (reaction rate)
  • As a basic variable of physical calculations or simulations
  • Clarification of how much material is contained in a volume.

Více informací o FML621