Stamolys CA71AL

Colorimetric analyzer for aluminum

CA71AL

  • Monitoring of drinking and process water
  • Measuring range:
    10 … 1,000 μg/l Al
  • With automatic calibration and self-cleaning function

Více informací o CA71AL

Stamolys CA71CL

Colorimetric analyzer for chlorine

CA71CL

  • Water plants and industrial water treatment
  • Various measuring ranges: 0.01 … 1.00 ppm/ 0.10 … 10.00 ppm free/total chlorine
  • With automatic calibration and self-cleaning function

Více informací o CA71CL

Stamolys CA71CR

Colorimetric analyzer for chromate

CA71CR

  • Industrial applications
  • Various measuring ranges:
    0.1 … 2.5 mg/l Cr (VI) / 
    0.2 … 5 mg/l Cr (VI)
  • With automatic calibration and self-cleaning function

Více informací o CA71CR

Stamolys CA71CU

Colorimetric analyzer for copper

CA71CU

  • Industrial applications
  • Various measuring ranges:
    0.1 … 2 mg/l Cu /
    0.2 … 5 mg/l Cu
  • With automatic calibration and self-cleaning function

Více informací o CA71CU

Stamolys CA71FE

Colorimetric analyzer for iron

CA71FE

  • Drinking water, wastewater treatment plants
  • Various measuring ranges:
    2 … 500 μg/l Fe up to
    0.1 … 5 mg/l Fe
  • With automatic calibration and self-cleaning function

Více informací o CA71FE

Stamolys CA71HA

Colorimetric analyzer total hardness

CA71HA

  • Drinking water systems
  • Various measuring ranges:
    0.1 … 10 mg/l CaCO3
    0.8 … 80 mg/l CaCO3
  • With automatic calibration and self-cleaning function

Více informací o CA71HA

Stamolys CA71HY

Colorimetric analyzer for hydrazine

CA71HY

  • Cooling water, boiler feedwater, steam systems
  • Various measuring ranges:
    2 … 500 μg/l N2H4
  • With automatic calibration and self-cleaning function

Více informací o CA71HY

Stamolys CA71MN

Colorimetric analyzer for manganese

CA71MN

  • Drinking water, wastewater
  • Various measuring ranges:
    1 …150 μg/l Mn /
    10 … 2000 μg/l Mn
  • With automatic calibration and self-cleaning function

Více informací o CA71MN

Stamolys CA71SI

Colorimetric analyzer for silicate

CA71SI

  • Ultrapure water, boiler feedwater
  • Various measuring ranges:
    1.0 … 200 μg/l Si /
    50 … 5000 μg/l Si
  • With automatic calibration and self-cleaning function

Více informací o CA71SI

Accessories for Stamolys CA71

Stamoclean CAT221

CAT221

  • Self-cleaning backwash filter
  • For inlet or outlet of waste water treatment plants
  • For process water with low solids content
  • Robust design for high level of operational safety

Více informací o CAT221

Stamoclean CAT411

CAT411

  • Special cross flow filter for sampling
  • For continuous online monitoring from pressure pipes
  • Sludge up to 8 g/l dry substance
  • Easy installation, simple cleaning, long operating cycle

Více informací o CAT411

Stamoclean CAT430

CAT430

  • Ultra filtration sample preparation system
  • For activated sludge basins
  • For outlets of sewage treatment plants
  • Minimum energy consumption, minimum maintenance required

Více informací o CAT430