ISEmax CAS40

Ion-selective measurement of ammonium and nitrate

CAS40

  • Municipal waste water treatment

  • Nitrification and denitrification under control with in-situ measurement

  • Fast response times

  • Low operating and maintenance costs


Více informací o CAS40

STIP-scan CAS74

In-situ analyzer for 9 parameters

CAS74

  • UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity

  • Various measuring ranges depending on parameter

  • No chemicals or reagents required

  • Self-cleaning and low maintenance


Více informací o CAS74

Stamosens CNS70 / CNM750

In-situ analysis system for nitrate

CNM750

  • Wastewater, potable water and natural water applications
  • Measuring ranges:
    0.2 … 30 mg/l NO3-N (activated sludge);
    0.2 … 60 mg/l NO3-N (clear water)
  • Economy-priced and ecological measuring process: no chemicals required

Více informací o CNM750

Stamolys CA71AM

Colorimetric analyzer for ammonium

CA71AM

  • Wastewater, industrial and ultra-pure water treatment
  • Various measuring ranges:
    1 μg/l…500 μg/l NH4-N up to
    0.2 … 100  mg/l NH4-N
  • With automatic calibration and self cleaning function

Více informací o CA71AM

Stamolys CA71NO

Colorimetric analyzer for nitrite

CA71NO

  • Drinking water, wastewater and mineral water
  • Various measuring ranges:
    0.01 … 250 ug/l (ppb) NO2-N up to
    0.2 … 3 mg/l (ppm) NO2-N
  • With automatic calibration and self-cleaning function

Více informací o CA71NO

Stamolys CA71PH

Colorimetric analyzer for phosphate

CA71PH

  • Wastewater treatment, cooling water cycles
  • Blue and yellow method
  • Various measuring ranges:
    0.05 … 2.5 mg/l PO4-P up to
    0.5 … 50 mg/l PO4-P
  • Automatic calibration and self-cleaning function

Více informací o CA71PH

SPECTRON TP CA72TP

Spectrometric analyzer for total phosphorus

CA72TP

  • For the outlet of wastewater treatment plants, process water, surface water, cooling water
  • User-friendly, high measurement accuracy, secure data
  • Blue method: highly accurate in lower measuring range

  • Yellow method: optimized for high measuring ranges


Více informací o CA72TP

STIPTOX

Continuous toxicity analyzer

    • River monitoring and protecting treatment plant biology
    • Measuring range:
      0 - 100 % toxicity
    • Uses adapted biomass or activated sludge
    • Robust construction, no chemicals required, low maintenance

More information about STIPTOX