Heavy duty temperature assemblies (XP / Ex d)
Omnigrad S and U.S. heavy duty temperature assemblies
General
What about harsh environments, corrosive substances, highest pressures and safety requirements?
Our response is that Omnigrad S Temperature Sensors are the best you can find for dealing with challenging applications.
If we consider these kind of applications, bar-stock thermowells, special materials and self-diagnosis field transmitters are the norm.
And if you require a customised design or a well strength verification, there is much to chose from since a number of chemical, oil & gas, energy and primary industries have already found solutions for their applications amongst this range of instruments.
TMT142R
- To screw in or wall mounting
- HART-protocol
- NEMA 4X, IP67
- Galvanically isolated
- Replaceable insert, MgO
- Max. measuring range:
-200 600°C (-328...1112°F)
Více informací o TMT142R
TMT162R
- To screw-in
- Field housing NEMA 4x, IP67
- HART®-, FOUNDATION Fieldbus or PROFIBUS® PA protocol
- Replaceable insert, MgO
- Max. measuring range:
-200 600°C (-328...1112°F)
Více informací o TMT162R
TR61
- To use together with thermowell acc. DIN 43772
- Replaceable insert, MgO
- Range -200
600°C
(-328...1112°F)
Více informací o TR61
TR62
- To use with separate thermowell
- Nipple-Union-Nipple, acc. to ANSI
- Replaceable insert, MgO
- Range -200
600°C
(-328...1112°F)
Více informací o TR62
TR63
- Thermowell with flange
- Nipple-Union-Nipple acc. ANSI
- Replaceable insert, MgO
- Range -200
600°C
(-328...1112°F)
Více informací o TR63
TR65
- To push in / screw in with compression fitting
- Fixed insert, MgO
- Range: -200
600°C
(-328...1112°F)
Více informací o TR65
TR66
- Barstock thermowell with thread or flange
- Nipple-Union-Nipple
- Replaceable insert, MgO
- Range: -200
600°C
(-328...1112°F)
Více informací o TR66
TMT142C
- To screw in or wall mounting
- HART-protocol
- NEMA 4X, IP67
- Galvanically isolated
- Replaceable insert, MgO
Více informací o TMT142C
TMT162C
- To screw in
- Field housing NEMA 4x, IP67
- HART®-, FOUNDATION Fieldbus- or PROFIBUS® PA protocol
- Replaceable Insert, MgO
Více informací o TMT162C
TC61
- To use together with thermowell acc. DIN 43772
- Replaceable insert, MgO
- Type J (Fe-Const)
Range: -40 750°C
(-40...1382°F) - Type K (NiCr-Ni)
Range: -40 1100°C
(-40...2012°F)
Více informací o TC61
TC62
- To use with separate thermowell
- Nipple-Union-Nipple, acc. to ANSI
- Replaceable insert, MgO
- Type J (Fe-CuNi)
Range: -40 750°C
(-40...1382°F) - Type K (NiCr-Ni)
Range: -40 1100°C
(-40...2012°F)
Více informací o TC62
TC63
- Thermowell with flange
- Nipple-Union-Nipple acc. ANSI
- Replaceable insert, MgO
- Type J (Fe-Const)
Range: -40 750°C
(-40...1382°F) - Type K (NiCr-Ni)
Range: -40 1100°C
(-40...2012°F)
Více informací o TC63
TC65
- To push in / screw in
- With compression fitting
- Fixed insert, MgO
- Type J (Fe-Const)
Range: -40 750°C
(-40...1382°F) - Type K (NiCr-Ni)
Range: -40 1100°C
(-40...2012°F)
Více informací o TC65
TC66
- With bar stock thermowell with flange
- Nipple-Union-Nipple
- Replaceable insert, MgO
- Type J (Fe-Const)
Range: -40 750°C
(-40...1382°F) - Type K (NiCr-Ni)
Range: -40 1100°C
(-40...2012°F)
Více informací o TC66
T13
- Explosion Proof certified RTD assembly in thermowell with spring loaded insert and enclosure for process industry.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
Více informací o T13
T14
- Explosion Proof certified RTD assembly in flanged thermowell with spring loaded insert and enclosure for process industry.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
Více informací o T14
T15
- Explosion Proof certified RTD assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
Více informací o T15
T53
- Explosion Proof certified thermocouple assembly in threaded thermowell with spring loaded insert and enclosure for process industry.
- Transmitter optional
- Measurement range:
-454...2500°F (-270...1000°C)
Více informací o T53
T54
- Explosion Proof certified thermocouple assembly in flanged thermowell with spring loaded insert and enclosure for process industry.
- Transmitter optional
- Measurement range:
-454...2500°F (-270...1000°C)
Více informací o T54
T55
- Explosion Proof certified thermocouple assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
- Transmitter optional
- Measurement range:
-454...2500°F (-270...1000°C)
Více informací o T55