Inserts

Notation: Order code:

Thermocouple GPTC

MI cable with fixed standard connector

GPTC

Thermocouple GPTL

MI cable, open wires.

GPTL

RTD insert TET 90 (1 pair)

Mineral insulated cable (MgO). For differential temperature measurement. Max. measuring range: -50...+200 °C

DELIVERED IN MATCHED PAIRS ONLY.

TET90

Insert TPR 100

Mineral insulated cable (MgO)

Replaceable insert acc. EN60751.

max. measuring range: -200...+600 °C (depending on configuration)

TPR100

Insert TPR 300

Replaceable insert (MgO) to use with TR6x line.

max. measuring range: -200...+600 °C (depending on configuration)

TPR300

RTD Insert TET 300

Replaceable Insert (MgO). Connection to EEx d head with 1/2"NPT. Diameter: D = 6 mm.

TET300

Insert TPC 100

Replaceable insert (MgO)

TPC100

Insert TPC 300

Replaceable insert (MgO) to use with TC6x line.

TPC300

Insert TEC 300

Replaceable Insert (MgO). Connection to EEx d head with 1/2"NPT.

TEC300

RTD Insert TU 111, General Purpose U.S.Style Spare Part 

Spring loaded. General purpose.

Pt100 Sensor comply with IEC60751 standard, alpha=0.00385.

TU111

TC Insert TU 121, General Purpose U.S.Style Spare part

Thermocouple Insert spring loaded.

Thermocouple comply with EMF tables of ASTM E-230 and IEC60584.

Color codes per ASTM E-230.

TU121
Sensor cable TU 201 U.S.Style TU201

RTD Insert TU 211, Approved U.S.Style Spare part

Flame path Nipple. Spring loaded.

Pt100 Sensor comply with IEC60751 standard, alpha=0.00385.

TU211

TC Insert TU 221, Approved, U.S.Style Spare part

Thermocouple Insert spring loaded. Flame path Nipple.

Thermocouple comply with EMF tables of ASTM E-230 and IEC60584, color codes per ASTM E-230

TU221

In order to purchase accessories for your equipment, place your order with your sales center. In certain countries, you can also order via e-shop.

 

More information on consumables in your country

Flange adjustable / GCP assembly / Compression fitting

Notation: Order code:

Oval flange adjustable, DIN 43734, 16 mm

60008385

Oval flange adjustable, DIN 43734, 23 mm

60000516
Oval flange adjustable, DIN 43734, 33 mm 60000517
GCP assembly, gas tight, G 1/2", 15,5 mm 60019126
GCP assembly, gas tight, G 1/2", 17,5 mm 60019129
GCP assembly, gas tight, G 3/4", 15,5 mm 71031438
GCP assembly, gas tight, G 3/4", 18 mm 60019130
GCP assembly, gas tight, G 3/4", 22,5 mm 60020836
GCP assembly, gas tight, G 1", 15,5 mm 60022699
GCP assembly, gas tight, G 1", 18 mm 60021758
GCP assembly, gas tight, G 1", 22,5 mm 60021757
GCP assembly, gas tight, G1 1/2", 22,5 mm 60021425
GCP assembly, gas tight, G1 1/2", 35 mm 60022497
GCP assembly, gas tight, G 1", 28 mm 71001827

Compression Fitting TA 50

Screw in.

TA50

Compression Fitting TA 56

Weld in.

TA56

Compression Fitting TA 60

flange connection.

TA60

Compression Fitting TA 70

conical sealing. incl. Weld in adapter. Food + Pharma.

TA70
Compression fitting, threaded TU 301 U.S. Style TU301

In order to purchase accessories for your equipment, place your order with your sales center. In certain countries, you can also order via e-shop.

 

More information on consumables in your country

Terminal heads

Notation: Order code:

Terminal Head TA30A

Retainer for terminal block or head transmitter + optional display.

Cover: low, hinged, optional window.

Material: aluminium.

Coating: polyester powder-coating.

Colour: body blue, cover grey.

Ambient temp.: -50...+150 °C (housing).

Protection: IP66/68, NEMA 4X (housing).

TA30A

Terminal Head TA30D

Retainer for 2 head transmitters or terminal blocks.

Cover: high, hinged.

Material: aluminium.

Coating: polyester powder-coating.

Colour: body blue, cover grey.

Ambient temp.: -50...150 °C (housing).

Protection: IP66/68, NEMA 4X (housing).

TA30D

Terminal Head TA30E

Retainer for terminal block or head transmitter + optional display.

Cover: screwed, optional window.

Material: aluminium.

Coating: polyester powder-coating.

Colour: body blue, cover grey.

Ambient temp.: -50...+150 °C (housing).

Protection: IP66/68, NEMA 4X (housing).

TA30E

Terminal Head TA30H

Retainer for terminal block or head transmitter + optional display.

Design: explosion proof

Cover: screwed, optional window.

Material: aluminium.

Coating: polyester powder-coating.

Colour: body blue, cover grey.

Ambient temp.: -50…+150 °C (housing).

Protection: IP66/68, NEMA 4X (housing).

TA30H

Terminal Head TA20B

Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve.

Material: Polyamid black

Ambient temperature: max. +80 °C

Protection: IP65

TA20B

Terminal Head TA20J

Material: Stainless steel AISI 316L / W1.4404

Ambient temperature: max. +100 °C; ATEX: +95 °C

Protection: IP66/IP67

TA20J

Terminal Head TA20R

Material: Stainless steel AISI 316L W 1.4404.

Ambient temperature: max. +100 °C, ATEX: +95 °C.

Protection: IP66/IP67

TA20R

Terminal Head TA21E

Connection head with screw cap to mount a measuring insert with head transmitter or a connection socket.

Protection grade: IP65

Material: Aluminium pressure die-casting

Ambient temperature: max. +100 °C; ATEX: +95 °C.

TA21E

Terminal head TA21H

Ambient temperature blind cover -40 to +100 °C

Protection grade: NEMA 4X, IP66 to IP68

TA21H

Enclosure TU 401, U.S.Style

Alu - screwed cover with chain

TU401

In order to purchase accessories for your equipment, place your order with your sales center. In certain countries, you can also order via e-shop.

 

More information on consumables in your country

Accessories for thermowells

Notation: Order code:

Coating Sheath TA 730

In PTFE, PVDF, Titanium and Tantalum for thermowells TW13, TR13 and TC13 according to DIN Form F.

PTFE, PVDF calculation formula TL = L+15 mm

Titanium/Tantalum calculation formula TL = L+1 mm

L = thermowell immersion length

TA730

Welding Socket TA 115

Weld-in socket for bar stock thermowell according to DIN 43772 form 4. From round bar stock diameter 50 mm, L=50 mm

TA115

TN 15 Extension neck for thermowell

Neck tube made from welded parts, with thread connection to a terminal head form DIN B and different connections to a separate thermowell.

TN15

In order to purchase accessories for your equipment, place your order with your sales center. In certain countries, you can also order via e-shop.

 

More information on consumables in your country

Other accessories / Test & Certificate

Notation: Order code:

Field housing TAF 10

Application: E+H Head transmitter

Housing: Alu IP66, 100 x 100 x 60 mm.

TAF10

Configuration kit TXU 10

for PC-programmable devices set-up programme + interface cable for PC with USB-Port

TXU10

Display for head transmitter TID 10

to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side.

Settings:

FF: Simulation, Write Lock.

PA: Bus address, Write Lock.

Compatible: TMT85, TMT84.

TID10

DIN rail clip

according to IEC 60715 for temperature head transmitters.

51000856

TAG for Instrument 

TAG1

EA-SIT/DKD Calibration Certificate TZC 133

Calibration of TC between -80...+1100 °C, RTD between -80...+650 °C and traceable to national measuring standards, certified by SIT.

Sensor-Transmitter-Matching: only for RTD thermometer and Transmitter: TMT162R, TMT142R, TMT85, TMT84

TZC133

Factory Calibration Certifikate TZC 134

Calibration of TC (-80...+1400 °C), RTD (-80...+650 °C) and analog output signals, traceable to national measuring standards.

Sensor-Transmitter-Matching: only for RTD thermometer and Transmitter: TMT162, TMT142, TMT85, TMT84

TZC134

E+H Evalution Test Report TZC 150

Alternative, if immersion length too short for calibration. (NO CERTIFICATE) For RTDs.

Evaluation: 0...+140 °C.

TZC150

Material Certificate TZC 131

Material certificate for thermometers and thermowells.

NACE MR0175 not for 316Ti.

Delta-Ferrite content <= 3% for hygienic thermometers only.

One certificate per order position with identical items.

TZC131

Inspection Test Report TZC 135

Issued by E+H Quality Department related to the visual, dimensional, insulation, test at 0 °C, TAG check for sensors, functionality at 4 mA, 12 mA and 20 mA for transmitters. One certificate per identical item.

TZC135

Insulation Test Certificate TZC 136

at high temperature. for sensors RTD, TC. Issued by E+H production dept. according to different standard. One certificate per each item.

TZC136

Vibration Test Certificate TZC 137

for RTD and TC, issued by E+H Quality department, according to different specification. One certificate per each test.

TZC137

Hydrostatic Test Certificate TZC 138

Internal and external pressure test for thermowells at ambient temperature.

Max thermowell length for external pressure test: 1100 mm.

Max. test pressure 400 bar, depending on material, process connection, flange rating etc.

Certificate in accordance to E+H internal test procedure QPA9602 and DIN 43763.

TZC138

Helium Leakage Test TZC 139

According to EN 1779:2001 appendix A. Suitable for pipe or bar stock thermowells, price for each item.

Min. testing length 100 mm.

Max. testing length 13 m.

TZC139

PMI Test TZC 161

Positive Material Identification. Non destructive X-ray test to verify the chemical composition of the materials.

TZC161

Ferrite Content Test TZC 162

Non destructive magnet inductive test to verify the ferrite content of steels.

TZC162

Radiographic Test TZC 122

Certificate issued by E+H production according to ASTM E-608/235 for each inset.

TZC122,

60015928

Liquid Penetrant Test Report TZC 125

Issued by E+H laboratory, according to ASME V and ASME VIII for each item

TZC125,

60008149

Ultrasonic Test Certificate  TZC 126

TZC126,

60008150

Radiographic Test TZC 127

Certificate issued by E+H laboratory according to ASME V - ASME VIII for thermowells weldings. Inspection for diameters of max. 80 mm and wallthickness of 8 mm, max. length 2000 mm.

TZC127,

60015929

Thermowell Calculation TZC 129

Thermowell stress calculation acc. to ASME PTC19.3; carried out at E+H.

Required process information:

- type of medium

- design pressure

- design temperature

- flow rate/medium speed.

Only applicable for straight and tapered bar stock thermowells (not for stepped versions).

TZC129,

60021183

Bore Concentricity Test TZC 140

for thermowells, price for each item

TZC140,

60016838

Cleaning for oxygen service TZC 141

with single sealed bag, for metallic wells and accessories, acc. DIN19247-2

Max. applicable dimensions: Length 320 mm, Width 130 mm, Height 150 mm

TZC141,

60005575

Cleaning for oxygen service TZC 142

with double sealed bag, for metallic wells and accessories, acc. DIN19247-2

Max. applicable dimensions: Length 320 mm, Width 130 mm, Height 150 mm

TZC142,

60007791

Certificate of origin DOKU-L
Certificate according to EN10204-2.1 DOKU-M
Certificate according to EN10204-2.2 DOKU-N

2-D-Dimensional drawing AutoCAD + PDF,

acc. spec. ordercode + size for Compact Thermometers TMR3x, Flowphant DTT3x, Thermophant TTR3x, recorders, system components + transmitters

DIENST-N

3-D-Model format STEP,

acc. spec. ordercode for Compact Thermometers TMR3x, Flowphant DTT3x, Thermophant TTR3x, recorders, system components + transmitters

DIENST-P

In order to purchase accessories for your equipment, place your order with your sales center. In certain countries, you can also order via e-shop.

 

More information on consumables in your country