Hygienic temperature assemblies
Omnigrad M and U.S. temperature assemblies for hygienic applications
General
Typical processes in the food & pharmaceutical industry demand special functions such as fast response times and high accuracy of temperature measurement. The process temperatures in food processes are in the range of
-40...250°C (-40...482°F) and between -50...400°C (-58... 752°F) in pharmaceutical processes.
Process pressures can be anywhere between atmosphere and 100 bar (1450 psi).
Furthermore an important prerequisite is a hygienic design capable of cleaning in process (CIP) and sterilization in process (SIP).
Hygienic process connections
Seals in hygienic process connections must be replaced at fixed intervals. Fast and simple exchange of the complete thermometer as well as simple cleaning in the process have led to special hygienic process connections for the food & pharmaceutical industry.
Connection heads
The TA20R head is recommended for hygienic applications due to its material (stainless steel) and its 'easy-to-clean' construction.
TR44
- Various hygienic process connections
- Fixed insert
- Range: -50...250°C
(-58...482°F)
Více informací o TR44
TR45
- Various hygienic process connections
- Replaceable insert
- Range: -50
400°C
(-58...752°F)
Více informací o TR45
TR47
- To weld in
- Replaceable insert, MgO
- Fast response time
- Range -50...400°C
(-58...752°F)
Více informací o TR47
TR48
- Compression fitting to weld in
- Fixed insert, MgO
- Fast response time
- Range: -50...200°C
(-58...392°F)
Více informací o TR48
TH17
- RTD assembly with sanitary 1" to 3" Triclamp connection and enclosure for sanitary applications.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C) - Meets 3-A standards
- PMO requirements optional
Více informací o TH17
TH18
- RTD assembly with sanitary 1/2" to 3/4" Triclamp connection and enclosure for sanitary applications.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C) - Meets ASME BPE2002 requirements
Více informací o TH18
TH27
- RTD assembly with thermowell; sanitary; 1" to 3" TriClamp connection.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C) - 3-A or ASME BPE-2002 surface finish
Více informací o TH27