General

They are the Thermocouples which cover the widest range of use, from chemical processes to incinerators.

The TC Series has been developed to ensure the best performace-service-cost ratio, from the ease of selection and ordering to the product's maximum reliability and endurance.

Based essentially on DIN norms and thanks to the variety of options, the TC Series also fulfils the other international standards (ISO, ANSI, ...), which are commonly followed in the practice of engineering.

Type J or type K, grounded or ungrounded measurement junction, general purpose or Atex certified transmitter, can simply be selected according to your requirements.

Furthermore, in the case of applications in industrial furnaces or in the field of primaries, the TAF Thermocouples are often the best-fitting solution.

Omnigrad T

TEC420

TEC420

  • To push in
  • Mineral insulated element,
    6 mm diameter
  • IEC 584-2, Cl. 2
  • Range: -40…1100°C
    (-40...2012°F)

Více informací o TEC420

Omnigrad M

TC10

TC10

  • To screw in
  • Thermowell acc. DIN 43772/2G+3G
  • Replacable insert, MgO
  • Type J (Fe-CuNi)
    Range: -40...750°C
    (-40...1382°F)
  • Type K (NiCR-Ni)
    Range: -40...1100°C
    (-40...2012°F)

Více informací o TC10

TC12

TC12

  • With compression fitting
  • Thermowell acc. DIN 43772/2+3
  • Replacable insert, MgO
  • Type J (Fe-CuNi)
    Range: -40...750°C
    (-40...1382°F)
  • Type K (NiCR-Ni)
    Range: -40...1100°C
    (-40...2012°F)

Více informací o TC12

TC13

TC13

  • With flange
  • Thermowell acc. DIN 43772/2F+3F
  • Replacable insert, MgO
  • Type J (Fe-CuNi)
    Range: -40...750°C
    (-40...1382°F)
  • Type K (NiCR-Ni)
    Range: -40...1100°C
    (-40...2012°F)

Více informací o TC13

Omnigrad S

TC15

TC15

  • Thermowell acc. DIN 43772/4 + 4F
  • Interchangeable insert, MgO
  • Type J (Fe-CuNi)
    Range: -40...750°C
    (-40...1382°F)
  • Type K (NiCr-Ni)
    Range: -40...1100°C
    (-40...2012°F)

Více informací o TC15

TC88

TC88

  • To screw-in in an existing thermowell
  • Degree of protection up to IP 68
  • Replaceable insert, MgO
  • Type J (Fe-CuNi)
    Range: -40...750 °C
    (-40...1382 °F)
  • Type K (NiCr-Ni)
    Range: -40...1100 °C
    (-40...2012 °F)

Více informací o TC88

U.S. products

TH51

TH51

  • General purpose MgO insulated thermocouple assembly with enclosure for process and laboratory application.
  • Transmitter optional
  • Measurement range:
    -454...2102°F (-270...1150°C)

Více informací o TH51

TH53

TH53

  • Thermocouple assemby in thermowell with spring loaded insert and enclosure for process industry.
  • NI / IS / GP Transmitter optional.
  • Measurement range:
    -454...2102°F (-270...1150°C)

Více informací o TH53

TH54

TH54

  • Thermocouple assemby in flanged thermowell with spring loaded insert and enclosure for process industry.
  • NI / IS / GP Transmitter optional.
  • Measurement range:
    -454...2102°F (-270...1150°C)

Více informací o TH54

TH55

TH55

  • Thermocouple assemby with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
  • NI / IS / GP Transmitter optional.
  • Measurement range:
    -454...2102°F (-270...1150°C)

Více informací o TH55