Compact and cable probes
Omnigrad T, Easytemp and U.S. compact and cable probes without thermowell
General
Is reaction time a critical parameter for your application? You will certainly find an adequate answer amongst this Line of products, which have no additional protecting tube, so that the probe sheath is directly in contact with the precess medium.
This allows the sensors to accurately detect very fast temperature changes.
TST310
- RTD thermometer, can be screwed in or inserted
- Fixed connected cable and anti-kink spring
- Fast response time
- Measurement range:
-50 to +400 °C (-58 to +752 °F), mineral-insulated sheated cable
-50 to +250 °C (-58 to +482 °F), insulated sensor wires
Více informací o TST310
TST602
- Surface RTD thermometer with insulated cable
- Measurement range:
-20...+180°C (-4...+356°F)
Více informací o TST602
TSC310
- TC thermometer, can be screwed in or inserted
- Fixed connection cable and anti-kink spring
- Fast response time
- Measuring range:
Type J: -210 to +760 °C
(-346 to +1400 °F)
Type K: -270 to +1100 °C
(-454 to 2012 °F)
Více informací o TSC310
TMR31
- To screw in
- Temperature range:
-50 +200°C (-58...+392°F) - Cable plug: M12
- Ingress protection: IP66/67
Více informací o TMR31
TMR35
- For hygienic applications (3A, EHEDG)
- Temperature range:
-50 +200°C (-58...+392°F) - Cable plug: M12
- Ingress protection: IP66/67
Více informací o TMR35
TH12
- General purpose RTD assembly with cable
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
Více informací o TH12
TH52
- General purpose MgO insulated thermocouple assembly with cable.
- Measurement range:
-454...2500°F (-270...1000°C)
Více informací o TH52
TH56
- General purpose MgO insulated thermocouple assembly with plug.
- Measurement range:
-454...2500°F (-270...1000°C)
Více informací o TH56
TSM470F
- Compact RTD, meets 3-A standard surface finish requirements.
- Built-in transmitter
- Loop powered, 4-20mA output
- PC programmable
- Measurement range:
-60...320°F (-51...160°C)
Více informací o TSM470F
TSM470G
- Compact RTD fully sealed assembly with built-in transmitter.
- Loop powered, 4-20mA output
- PC programmable
- Measurement range:
-60...320°F (-51...160°C)
Více informací o TSM470G
TSM470P
- Compact RTD, meets ASME BPE-2002, Bio processing standard surface finish requirements.
- Built-in transmitter
- Loop powered, 4-20mA output
- PC programmable
- Measurement range:
-60...320°F (-51...160°C)
Více informací o TSM470P