General

In glass smelters, flue gas applications and in the brick and ceramics industries temperatures up to 1700°C (3092°F) can occur. This requires special thermometers with ceramic thermowells and thermocouples made from special metals, such as platinum and rhodium.

The ceramic thermowell external and sandwich coatings act as diffusion barriers. They serve as protection of the measurement point from mechanical and chemical damages in the process, e.g. from abrasive gases. The ceramic thermowell inner sheath is the ceramic capillary. It has the purpose of feeding and insulating the thermo wires. A higher number of ceramic protection coatings increases the life time of the measurement point.

Important influences are:

  • Ceramic thermowell material and temperature limit values.
  • Temperature shocks in the process.
  • Gases and vapors.
  • Reducing and neutral atmospheres.

Omnigrad S, ceramic protection tube

TAF11

TAF11

  • TC thermometer, applicable for steel treatment (annealing), concrete furnaces and primaries.
  • Contains a single or double TC insert and a ceramic thermowell.
  • Terminal head in aluminium
  • Temperature range:
    up to +1600 °C (+2912 °F)

Více informací o TAF11

TAF12S

TAF12S

  • TC thermometer with single ceramic thermowells, designed specifically for applications such as ceramic baking ovens, brickworks, porcelain production and glass industries.
  • They contain a single or double TC insert in ceramic insulators.
  • Terminal head in aluminium
  • Temperature range:
    up to +1700 °C (+3092 °F)

Více informací o TAF12S

TAF12D

TAF12D

  • TC thermometer with double ceramic thermowells, designed specifically for applications such as ceramic baking ovens, brickworks, porcelain production and glass industries.
  • They contain a single or double TC insert in ceramic insulators.
  • Terminal head in aluminium
  • Temperature range:
    up to +1700 °C (+3092 °F)

Více informací o TAF12D

TAF12T

TAF12T

  • TC thermometer with triple ceramic thermowells, designed specifically for applications such as ceramic baking ovens, brickworks, porcelain production and glass industries.
  • They contain a single or double TC insert in ceramic insulators.
  • Terminal head in aluminium
  • Temperature range:
    up to +1700 °C (+3092 °F)

Více informací o TAF12T

Omnigrad S, metallic protection tube

TAF16

TAF16

  • TC thermometer applicable for cement production, steel treatment, incinerators and fluidized bed furnaces.
  • They contain a single or double TC insert and a metal or ceramic thermowell.
  • Terminal head in aluminium
  • Temperature range:
    up to +1700 °C (+3092 °F)

Více informací o TAF16