Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.

Endress+Hauser development team earns the AMA Innovation Award

iTHERM TrustSens recognized as an exceptional innovation in the field of sensors and instrumentation

Datum zveřejnění: 26.06.2018

With its innovation, the development team from Endress+Hauser Wetzer, the center of competence for temperature measurement technology headquartered in Nesselwang, Germany, prevailed against 35 German and international competitors to win the award. The iTHERM TrustSens thermometer was designed especially for hygienic and aseptic applications in the food & beverage and life sciences industries.

The instrument features automated and fully traceable inline self-calibration, eliminating the risk of non-conformities and leading to superior product safety and process efficiency. In addition, the integrated Heartbeat Technology enables continuous self-diagnosis and verification without interruption of the process.

The AMA Innovation Award, which is given to innovative research and development teams by the AMA Association for Sensors and Measurement, is considered one of the industry’s most coveted awards. The awards ceremony was held on 26 June 2018 during the Sensor+Test trade fair in Nuremberg, Germany. The Promass Q Coriolis-based flowmeter from Endress+Hauser was also nominated.

Further information about the award-winning product, plus an interview with the development team, is available in the downloads section in the right-hand column.

Stahování

    DE_Hintergrundtext_Interview_iTHERM TrustSens.zip

    EH_Media Release_AMA Award_26-06-2018.zip

Rozesílací seznam pro tisk

Přijímejte budoucí tiskové zprávy a novinky přímo do své pošty. Udržujte si aktuální přehled díky přihlášení do rozesílacího seznamu pro tiskové zprávy od společnosti Endress+Hauser.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

Kontakt