Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Zjišťování ceny
Cena je dočasně nedostupná
Price on request
aktivace ceny
cena: poskytnout informace
from CHF ??.-
Cena po nastavení v nákupním košíku

Přehledné zobrazení výhod

  • Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.

  • Continuous measurement directly in the drain

    Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.

  • Fast response time and efficient process control

    The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.

  • Save time and costs and protect the environment

    The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.

  • Ready for automation

    The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.

  • Modular holder system for open basins and channels

    Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixace

    Aby byla zajištěna vzájemná kompatibilita součástí, jsou použity určité fixace. Otevřené parametry umožňují individuální konfiguraci.

    Součásti mohou být zvoleny v rámci balíčku přímo v nákupním košíku
  • Součásti
    Viomax CAS51D – „chytrá“ optická sonda pro dusičnany a SAK s krátkou dobou odezvy a manipulací bez chemikálií.
    1

    Digitální optický senzor Viomax CAS51D pro dusičnany nebo SAK

    Fixace:
    CAS51D-AAC2 _ _
    Schválení:
    AA
    Prostředí BNV
    Parametr/Rozsah měření:
    C2
    SAK, 0-250 1/m, optika 8 mm
  • Armatura CYA112 poskytuje rychlou a bezpečnou instalaci snímače do otevřených jímek, kanálů nebo nádrží.
    2

    Ponorná armatura
    Flexdip CYA112

    Fixace:
    CYA112-AA _ 2CA
    Schválení:
    A
    Bez dalších schválení
    Ponorná trubka:
    A
    Standardní
    Montážní úhel senzoru:
    2C
    Nerezová ocel, 90°
    Připojení senzoru:
    A
    G1
  • Flexdip CYH112 je držák ponorných sond a armatur do otevřených jímek, kanálů nebo nádrží.
    3

    Modulární systém držáku
    Flexdip CYH112

    Fixace:
    CYH112-A _ _ B _ D1
    Schválení:
    A
    Bez dalšího schválení
    Sada na upevnění výložníku
    B
    Křížový upínací prvek
    Sada na upevnění ponorné trubky/řetězu:
    D
    Křížový upínací prvek
    Adaptér:
    1
    Bez adaptéru
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    4

    1-/2-channel transmitter
    Liquiline CM442

    Fixace:
    CM442- _ _ _ _ _ _ _
  • 5

    Ochranná stříška CYY101

    Fixace:
    CYY101-A
    Provedení:
    A
    Nerezová ocel, 320x300x270mm
  • Endress+Hauser
    6

    Čisticí hlavice CAS51D 6 nebo 8 mm

    Fixace:
  • Endress+Hauser
    7

    Čisticí hlavice CAS51D 1/4"

    Fixace: