Skupina Endress+Hauser

Mediální centrum


Vaše kariéra s Endress+Hauser

Online nástroje

Kontaktní informace

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop
Conductive level measurement

Conductive level measurement

Point level detection in conductive liquids

Conductive switches provide simple and safe point level detection in conductive liquids. Liquipoint suites for a wide range of applications. There is no calibration required and there are no moving parts in the tank - long service life, reliable operation with no wear or blockages. Check out the broad range of conductive level devices and click on the button below.

Conductive level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Jít na Applicator

Conductive point level detection with Liquipoint performs well from secure inventories (minimum quantity) applications and avoidance of tank overflow through to two-point and multi-point-control (pump control).

Conductive measurement: Measuring Principle

The resistance between two measuring electrodes changes by the presence or absence of a medium. In single-rod probes, the electrically conductive tank wall serves as a counter electrode.


  • Multipoint detection with one process connection

  • Simple instrumentation


Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460