Point level switch
Soliswitch FTE30
rotary paddle switch

Soliswitch FTE30 ©Endress+Hauser

Simple mechanical mechanism, extremely robust and cost-effective point level switch for bulk solids

The economical Soliswitch FTE30 is a paddle switch for point level detection in bulk materials. Its robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized materials make the unit outstandingly robust and therefore suitable for use in dust explosive areas.

  • Výhody

    • Reliable and economical paddle switch

    • Highest safety standard

    • Diverse instrument designs for use under different application conditions

    • Slip clutch prevents impact on paddle

    • Ingress protection to IP65 for optimum safety in the process

  • Oblast použití

    • Process connections: G 1½", PBT; G 1½", 1.4305; Reinforced shaft G 1½", 1.4305

    • Sensor length: Different standard lengths between 100 mm (4") and 600 mm (24"), additional rope length of 2,000 mm (80") (can be shortened)

    • Temperature: -20 to +80 °C (-4...

Technické informace

Zpět

Details

  • Měřicí princip

    Lopatka

  • Charakteristika/aplikace

    universally applicable as a full, empty and demand alarm on silos containing solids

  • Speciální produkty

    Hinged paddle

  • Dodávka/komunikace

    230 VAC 50/60 Hz

    115 VAC 50/60 Hz

    48 VAC 50/60 Hz

    24 VAC 50/60 Hz

    20 bis 28 VDC

  • Okolní teplota

    -20 °C ... 60 °C (-4 °F ... 140 °F)

  • Procesní teplota

    -20 °C ... 80 °C (-4 °F ... 170 °F)

  • Procesní tlak absolutní / max. mez přetlaku

    0.5 bar to 1.8 bar (7 psi to 25 psi)

  • Min. hustota média

    >= 100 g/l

  • Hlavní smáčené díly

    Shaft: 1.4305

    Paddle: 1.4301

  • Procesní připojení

    G 1 1/2", PBT

    G 1 1/2", 1.4305

    Reinforced shaft G 1 1/2", 1.4305

  • Délka senzoru

    100 mm (4")

    200 mm (8")

    300 mm (12")

    400 mm (16")

    500 mm (20")

    600 mm (24")

    Rope length of approx 2000 mm (80"), can be shortened

  • Komunikace

    Micro switch with changeover contact max. 10 A/250 VAC

  • Certifikáty/schválení

    No approvals available

  • Volitelné možnosti

    Relay

  • Meze aplikace

    max. grain size 50 mm (2")

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification
  • Předchůdce

  • Nástupce