Skupina Endress+Hauser

Mediální centrum

Akce

Vaše kariéra s Endress+Hauser

Online nástroje

Kontaktní informace

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop

Radiometric
Level and density measurement
Gammapilot FMG60

Compact transmitter for point level detection, continuous level, interface and density measurement

  • Gammapilot FMG60 stainless steel housing ©Endress+Hauser
  • Gammapilot FMG60 aluminum housing ©Endress+Hauser
  • Radiometric measuring principle

  • Gammapilot FMG60 application ©Endress+Hauser
  • Gammapilot FMG60 application ©Endress+Hauser

The Gammapilot FMG60 compact transmitter is made for non-contact point level detection, continuous level, interface and density measurement in liquids, solids, suspensions or sludges. The variable transmitter concept with NaJ crystal or plastic scintillators in different lengths guarantees optimum adaptation to individual applications. The transmitter contains a scintillator, photomultiplier and evaluation unit.

Výhody

  • Multifunctional compact transmitter: One instrument for all measuring tasks which results in cost savings in spare parts and maintenance

  • SIL2/3 approval in accordance with IEC 61508 for point level detection

  • Highest availability, reliability and safety, even for extreme process and ambient conditions

  • Highest sensitivity and accuracy at lowest dose rates (ALARA principle)

  • Aluminium or stainless steel housing 316L for heavy-duty applications

  • 4 to 20mA output for simple plant integration

Oblast použití

For liquids, solids, suspensions or sludges etc. Extreme measuring conditions, e.g. corrosiveness, toxicity, abrasion for all kinds of process vessels, e.g. reactors, autoclaves, separators, acid tanks, mixers, cyclones, cupola furnaces. Also for applications in food processing industry without additional requirements or approvals.

  • Temperature: No limitation (non-invasive)

  • Pressure: No limitation (non-invasive)

  • International explosion protection certificates, overfill prevention WHG

Technické informace

Dokumenty / software

Příslušenství / náhradní díly

Předchůdce / Nástupce

Předchůdce: Detector DG57, FMG573S, GAMMASILOMETER FMG573Z, GAMMASILOMETER FMG671, FMG671P, GAMMAPILOT FTG671

Accessories, with links to our online product configurator

Basic device - mounting accessory FHG60, wall/pipe

Basic device - Clamping device density measurement FHG61

Basic device - Measuring path density measurement FHG62

Kontakt

Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460
Odeslat e-mail www.cz.endress.com

Související témata

Související novinky