Souhrn technické specifikace
-
Procesní teplota
Bezkontaktní instalace: jakákoli
V rámci instalace:
−40 °C až +70 °C
(−40 °F až +158 °F)
S vysokoteplotním adaptérem:
do +450 °C (+842 °F) -
Procesní tlak / max. limitní hodnota přetlaku
Bezkontaktní instalace: jakákoli
V rámci instalace:
0,5 bar až 6,8 bar
(7.2 psi až 99 psi) abs.
S vysokotlakým adaptérem:
do +21 bar (+305 psi) abs. -
Min. hustota média
Hmotnost nerozpuštěných látek: > 10 g/l
Oblast použití
The Soliwave microwave barrier uses a non-contact procedure for detection of point levels and bulk flow (flow / no flow, trend). The device is also suitable for detecting and counting objects, detection of deposits as well as monitoring of filling processes and material transfer points. It can be installed in containers, conduits, hoppers, filling stations, shafts, filters or on free fall shafts. It is possible to take a measurement through non-metallic container materials from the outside.
Non-contact (wear- and maintenance-free) limit detection (min/max) and flow monitoring (flow/no flow, trend) for bulk solids.
Detecting, counting and positioning of objects
Detection and analysis of deposits and contamination in filters
Monitoring of filling processes
Monitoring of material transfer points
For high temperature applications up to 450°C (+842°F)
For high pressure applications up to 20bar (+290psi)
International explosion protection certificates
Výhody
Simple assembly with R 1½, 1½ NPT thread or G 1½ (with lock nut)
Mechanically robust construction ensures cost savings over the whole life cycle of the product: No wear and tear, process-wetted ceramic sensor diaphragm (optional), long serviceable life, maintenance free
Mechanically compatible to FQR50/FDR50 and FQR56/FDR56 microwave barrier, existing process connections can be used; likewise, accessories such as adapter flanges, installation brackets and sight glasses can be used again
Increased safety of the point level monitoring by optional integrated bulk flow monitoring
Measuring principle almost independent of the process properties
Can also be used in difficult applications, where other measurement methods fail
Easy operation via the Nivotester FTR525 with graphical display saves time and reduces costs
Výběr produktů z řady Extended
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
Předchůdce
-
-
Technické informace (TI)
Nivotester FTR525 Technical Information
Process transmitter with control unit for Soliwave
FQR57/FDR57 microwave barrierEN CS 28/10/202015/11/201816/01/2017Jazyk:
English
Verze:
28/10/2020
Velikost souboru:
1 MB
Název souboru:
TI01329FEN.PDF
-
-
-
Technické informace (TI)
Accessory FAR51 Technical Information
Insertion adapter with venting element
EN CS 16/10/2017Jazyk:
English
Verze:
16/10/2017
Velikost souboru:
400.8 KB
Název souboru:
TI01368FEN.PDF
-
-
-
Technické informace (TI)
Accessory FAR55 Technical Information
Wave guide
EN CS 16/10/2017Jazyk:
English
Verze:
16/10/2017
Velikost souboru:
301.6 KB
Název souboru:
TI01372FEN.PDF
-
-
-
Technické informace (TI)
Soliwave FQR57/FDR57 Technical Information
Microwave barrier
EN CS 10/12/201815/05/201815/03/201816/01/2017Jazyk:
English
Verze:
10/12/2018
Velikost souboru:
2 MB
Název souboru:
TI01330FEN_0418.pdf
-
-
-
Technické informace (TI)
Accessory FAR54 Technical Information
Plug made of PTFE or aluminium oxide ceramics
EN CS 26/06/201909/08/201816/10/2017Jazyk:
English
Verze:
26/06/2019
Velikost souboru:
345.8 KB
Název souboru:
TI01371FEN_0319.PDF
-
-
-
Technické informace (TI)
Accessory FAR53 Technical Information
Spacer tube
EN CS 16/10/2017Jazyk:
English
Verze:
16/10/2017
Velikost souboru:
433.9 KB
Název souboru:
TI01370FEN.PDF
-
-
-
Technické informace (TI)
Accessory FAR52 Technical Information
Screw-in/weld-in Adapter
EN CS 16/10/2017Jazyk:
English
Verze:
16/10/2017
Velikost souboru:
305.9 KB
Název souboru:
TI01369FEN.PDF
-
-
-
Technické informace (TI)
Accessory FAR50 Technical Information
Weld-in nozzle with PTFE plug and counter flange
with venting elementEN CS 20/07/202126/06/201916/10/2017Jazyk:
English
Verze:
20/07/2021
Velikost souboru:
446.8 KB
Název souboru:
TI01362FEN_0321.pdf
-
-
-
Návod k obsluze (BA)
Operating Instructions Soliwave FQR57/FDR57
Microwave barrier with optional bulk flow monitoring
EN CS 10/12/201815/05/201815/03/201816/10/2017Jazyk:
English
Verze:
10/12/2018
Velikost souboru:
2.9 MB
Název souboru:
BA01804FA2_0418.pdf
-
-
-
Krátká instrukce (KA)
Brief operating instruction
Process transmitter with control unit for the
Soliwave FQR57/FDR57 microwave barrierEN CS 28/10/202015/11/201804/07/2017Jazyk:
English
Verze:
28/10/2020
Velikost souboru:
2 MB
Název souboru:
KA01344FA2.pdf
-