Vibronic
Point level detection
Liquiphant FTL31

Liquiphant FTL31 ©Endress+Hauser
Liquiphant FTL31 ©Endress+Hauser

Liquiphant, Liquipoint, Cerabar, Ceraphant - A strong team for standard level and pressure applications

Vibronic measuring principle

Liquiphant with permanent function check is the safe choice for point level detection in liquids

Liquiphant FTL31 ©Endress+Hauser
Liquiphant FTL31 ©Endress+Hauser

Point level switch for liquids in compact design with stainless steel housing

Liquiphant FTL31 is a point level switch for liquids. The FTL31 is designed for industrial applications in all industries, mainly the machinery industry. The Liquiphant is used for overfill prevention or pump dry-run protection in cleaning systems. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
-Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
- IO-Link connectivity

  • Výhody

    • Designed according to highest requirements to quality and environmental sustainability. The self-monitoring Liquiphant offers safe switching also in case of power supply loss.

    • Independent of changing media properties an accurate switching point is...

  • Oblast použití

    Point level switch in compact design with stainless steel housing.

    • Process connections: Threads

    • Temperature: -40 to +150°C (-40 to +302°F)

    • Pressure: -1 to +40bar (-14.5 to 580psi)

    • Surface roughness: 3.2µm

    • Overfill prevention and leakage detection WHG,...

Technické informace

Zpět

Details

  • Měřicí princip

    Vibrační pro kapaliny

  • Charakteristika/aplikace

    Level switch for liquids and is used in tanks, vessels
    and pipes.

  • Dodávka/komunikace

    20 ... 253V AC/DC, 2-wire
    10 ... 30V DC-PNP 3-wire

  • Okolní teplota

    -40 °C ... 70 °C
    (-40 °F ... 158 °F)

  • Procesní teplota

    -40 °C ... 150 °C
    (-40 °F ... 302 °F)

  • Procesní tlak absolutní / max. mez přetlaku

    Vacuum ... 40 bar
    (Vacuum ... 580 psi)

  • Min. hustota média

    >0,7g/cm³
    (>0,5g/cm³ volitelně)

  • Hlavní smáčené díly

    316L

  • Procesní připojení

    Threads:

    G1/2, G3/4, G1, MNPT1/2, MNPT3/4, MNPT1, R1/2, R3/4, R1

  • Komunikace

    AC/DC, DC-PNP

  • Certifikáty/schválení

    CSA C/US, EAC

  • Bezpečnostní schválení

    Overfill prevention WHG

    Leakage

  • Schválení konstrukce

    EN 10204-3.1

  • Povolení pro provoz v námořním prostředí

    ABS/ LR/ BV/ DNV

  • Volitelné možnosti

    Adjustment switching delay

    Cleaned from oil+grease,

    PWIS free

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification
  • 57
    • Nr 57 Order code 71194296

      Sealing ring G1/2, 21x26, FA, 5 pcs.

      Process gasket DIN7603-A. Usage: process connection, FMI51/FTI51, FTI55, FTL31/FTL33, FTW23/FTW33.

    • Nr 57 Order code 71185027

      Sealing ring G3/4, 27x32, FA, 5 pcs.

      Process gasket DIN7603-A. Usage: process connection, FMI51/FMI52, FTI51/FTI52, FTI55, FTL31/FTL33, FTW23/FTW33, FTL50/FTL50H/FTL51, FTL80/FTL81, FMP50/FMP51/FMP56, FMR62.

    • Nr 57 Order code 52014048

      Sealing ring G1, 33x39 FA, 5 pcs.

      Process gasket DIN7603-A. Usage: process connection, FMI51/FMI52, FTI51/FTI52, FTI55, FTL31/FTL33, FTW23/FTW33, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, Sliding sleeve G1 316L (52003663), 316L, 3.1 (52011880), AlloyC22, 3.1 (71118691), FTL51, FTL71, FTL81, AlloyC22 (52003664), FTL51, FTL71.

    • Order code

      Weld-in adapter and correspondig sealings

    • Order code 71258357

      Weld-in adapter G3/4, d=29, 316L

      Flush mount process connection. For pipe-mounting. Material: 316L. Seal: silicone O-ring. FDA, EHEDG compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23, FTW33.

    • Order code 52028295

      Weld-in adapter G3/4, d=29, 316L, 3.1

      Flush mount process connection. For pipe-mounting. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33.

    • Order code 71258355

      Weld-in adapter G3/4 d=50, 316L

      Flush mount process connection. For vessel-mounting. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23, FTW33, FMI51, FTI51, 11371. Usage: TMR35.

    • Order code 52018765

      Weld-in adapter G3/4 d=50, 316L, 3.1

      Flush mount process connection Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51, FTI51, FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33, 11371. Usage: TMR35.

    • Order code 71258358

      Weld-in adapter G1, d=53, 316L

      Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTL330H/FTL330L, FTW23, FTW33, PMP135, PTP35.

    • Order code 71093129

      Weld-in adapter G1, d=53, 316L, 3.1

      Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTL330H/FTL330L, FTW23, FTW33, PMP135, PTP35.

    • Order code 52001051

      Weld-in adapter G1, d=60, 316L

      Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35. Usage: TM401/TM411, TMR35.

    • Order code 52011896

      Weld-in adapter G1, d=60, 316L, 3.1

      Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35. Usage: TM401/TM411, TMR35.

    • Order code 52001221

      Weld-in adapter G1, adjustable, 316L

      Flush mount process connection. Material: 316L. Liquiphant is adjustable. Seal: silicone profile gasket. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL330H/330L.

    • Order code 52011898

      Weld-in adapter G1, adjustable,316L, 3.1

      Flush mount process connection. Material: 316L. Liquiphant is adjustable. Inspection cert. EN10204-3.1 material. Seal: silicone profile gasket. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL31/FTL33, FTL80/FTL81, FTL330H/FTL330L.

    • Order code 52021717

      O-ring 14.9x2.7 VMQ, FDA, 5 pcs.

      Material: silicone VMQ 75. Usage: Weld-in adapter G3/4, 316L, (71258355) vesselmounting, (71258357) pipe-mounting, flush mount, FTL31/FTL33, FTW23/FTW33, QMW43, Weld-in adapter G3/4, 316L, 3.1, (52018765) vesselmounting, (52028295) pipe-mounting, flush mount, FMI51, FTI51, FTL31/FTL33, FTW23/FTW33, QMW43.

    • Order code 71086117

      O-ring 14.9x2.7 VMQ, FDA, USP, 3 pcs.

      Material: silicone VMQ 80. USP Class VI. Usage: Weld-in adapter G3/4, 316L, (71258355) vesselmounting, (71258357) pipe-mounting, flush mount, FTL31/FTL33, FTW23/FTW33, QMW43, Weld-in adapter G3/4, 316L, 3.1, (52018765) vesselmounting, (52028295) pipe-mounting, flush mount, FMI51, FTI51, FTL31/FTL33, FTW23/FTW33, QMW43.

    • Order code 52014472

      O-ring 28.17x3.53 VMQ, FDA, 5 pcs.

      Material: silicone VMQ 70. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21.

    • Order code 71086102

      O-ring 28.17x3.53 VMQ, FDA, USP, 3 pcs.

      Material: silicone VMQ. USP Class VI. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21.

    • Order code 71140668

      O-ring 28.17x3.53 EPDM, FDA, USP, 3 pcs.

      Material: EPDM 70. USP Class VI, 3-A. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mounted, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21.

    • Order code 52014424

      Profile gasket 29x36x3.7, FDA, 5 pcs.

      Material: silicone VMQ. Usage: Process connect. G1 flush mount, Weld-in adapter G1, 316L, adjustable (52001221), Weld-in adapter G1, 316L, 3.1, adjustable (52011898), FTL31/FTL33, FTL80/FTL81, FTL50/FTL50H/FTL51/FTL51H, Weld-in adapter Rd52, 316L, adjustable, (52001047), 316L, 3.1, adjustable, (52006909), FTL33, FTL50/FTL50H/FTL51/FTL51H.

    • Order code 71075662

      Profile gasket 29x36x3.7, FDA, USP, 5pcs

      Material: silicone VMQ. USP Class VI, FDA. Usage: Process connect. G1 flush mount, Weld-in adapter G1, 316L, adjustable (52001221), Weld-in adapter G1, 316L, 3.1, adjustable (52011898), FTL31/FTL33, FTL80/FTL81, FTL50/FTL50H/FTL51/FTL51H, Weld-in adapter Rd52, 316L, adjustable, (52001047), 316L, 3.1, adjustable, (52006909), FTL33, FTL50/FTL50H/FTL51/FTL51H.