Proline Cubemass C 100
Coriolis flowmeter

Picture of Coriolis flowmeter Proline Cubemass C 100 / 8C1B ©Endress+Hauser

Proline Cubemass C 100

The Coriolis Flow Measuring Principle

Introduction of Proline Web server

Compact sensor for smallest quantities with an ultra-compact transmitter

Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. The ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration. Heartbeat Technology ensures compliance and process safety at all times.

  • Výhody

    • Space-saving installation – compact single-tube design

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Suitable for skids – leightweight sensor

    • Space-saving transmitter – full functionality on smallest footprint

    • Time-...

  • Oblast použití

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Measuring accurately smallest quantities of liquids and gases.

    Device properties

    • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

    • Process pressure up to 400...

Details

  • Měřicí princip

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor. Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi).

  • Transmitter features

    Space‐saving transmitter – full functionality on smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra‐compact transmitter housing. High ingress protection: IP69.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Měřicí rozsah

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-Tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV Attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Měřicí princip

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor. Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi).

  • Transmitter features

    Space-saving transmitter – full functionality on the smallest footprint. Time-saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Měřicí rozsah

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating Tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Metrological approvals and certificates

    Kalibrace provedená na akreditovaných kalibračních zařízeních (podle ISO/IEC 17025)

    Technologie Heartbeat plní požadavky na návazné ověření podle ISO 9001:2008 – část 7.6 a (atest TÜV)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Měřicí princip

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor. Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi).

  • Transmitter features

    Space-saving transmitter – full functionality on the smallest footprint. Time-saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Měřicí rozsah

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-Tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV Attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification