Skupina Endress+Hauser

Mediální centrum

Akce

Vaše kariéra s Endress+Hauser

Online nástroje

Kontaktní informace

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop

Proline Promag 10E
Electromagnetic flowmeter

The economical flowmeter with a highly cost-effective transmitter

  • Electromagnetic flowmeter - Proline Promag 10E ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag E is a streamlined sensor for basic chemical applications. It is the most economical solution for our chemical customers. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10E offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10E is available as compact or remote version.

Výhody

  • Cost-effective sensor – ideal solution for basic requirements

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Cost-effective – designed for easily applications and direct integration

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Oblast použití

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for basic applications in the chemical and process industry

Device properties

  • Nominal diameter: max. DN 600 (24")

  • All common process connections

  • Liner made of PTFE

  • 2‐line display with push buttons

  • Device as compact or remote version

  • HART

Technické informace

Dokumenty / software

Příslušenství / náhradní díly

Úspěšné projekty

Kontakt

Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460
Odeslat e-mail www.cz.endress.com

Související novinky