Skupina Endress+Hauser

Mediální centrum

Akce

Vaše kariéra s Endress+Hauser

Online nástroje

Kontaktní informace

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop

Proline Promag 53W
Electromagnetic flowmeter

The sensor with IP68 (Type 6P encl.) combined with a transmitter with flexible system integration

  • Electromagnetic flowmeter - Proline Promag 53W ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag W is the specialized sensor for all applications in the water industry. Combined with the Promag 53 transmitter with touch control, 4-line display and extended functionality like software options for filling and dosing, electrode cleaning or advanced diagnostics, Promag 53W offers highest accuracy in the most complex and demanding measuring tasks. Promag 53W is available as compact or remote version.

Výhody

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Quality – software for filling and dosing, density, electrode cleaning and also advanced diagnostics

  • Easy calculation – bidirectional totalizers

  • Automatic recovery of data for servicing

Oblast použití

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications.

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • 4-line backlit display with touch control

  • Device as compact or remote version

  • HART, PROFIBUS PA/DP, Modbus RS485, FF, EtherNet/IP

Technické informace

Dokumenty / software

Příslušenství / náhradní díly

Předchůdce / Nástupce

Předchůdce: M3F, M3H, M3W

Následník: Proline Promag W 400 / 5W4C

Úspěšné projekty

Kontakt

Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460
Odeslat e-mail www.cz.endress.com

Související novinky