Skupina Endress+Hauser

Mediální centrum

Akce

Vaše kariéra s Endress+Hauser

Online nástroje

Kontaktní informace

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop

iTHERM TT411
Protection tube

Designed for hygienic and aseptic applications in the Food & Beverages and Life Sciences industries

  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser
  • State of the art Tee and Elbow elements with best-in-class hygienic design ©Endress+Hauser

Best applicable for use in hygienic or aseptic pipes and containers or tanks even with very small immersion lengths. It meets increased protection requirements of the temperature sensor regarding physical and chemical effects. Ideally suited to all measuring points that require regular recalibration by simply replacing the insert in closed processes.

Výhody

  • iTHERM QuickNeck – cost and time savings thanks to simple, tool-free
    recalibration of the insert used

  • Over 50 hygienic process connections

  • Global portfolio with metric and imperial versions

  • International certification: hygiene standards as per 3-A®, EHEDG, ASME BPE,
    FDA, TSE Certificate of Suitability

  • Optional: 1.4435 material, delta ferrite content < 1%

  • Fast response time owing to reduced tips with thin walls

  • State of the art Tee and Elbow elements, without welds and dead legs and with best in class hygienic design

Oblast použití

Specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries

  • Pressure range up to 40 bar (580 psi)

  • For increased protection requirements of the temperature sensor regarding physical and chemical effects

  • For use in pipes and containers or tanks

  • Ideally suited to all measuring points that require regular recalibration by simply replacing the insert in closed processes

Technické informace

Dokumenty / software

Příslušenství / náhradní díly

Předchůdce / Nástupce

Kontakt

Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460
Odeslat e-mail www.cz.endress.com