iTEMP TMT188
Temperature head transmitter

iTEMP TMT188
Temperature head transmitter ©Endress+Hauser
iTEMP TMT188
Temperature head transmitter close-up ©Endress+Hauser

Transformation of the sensor signal into a stable and standardized output signal for all industries

The transmitter is designed for the transformation of an RTD Pt100 sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications.

  • Výhody

    • High accuracy in complete ambient temperature range

    • Failure information when sensor breaks or short circuits as per NAMUR NE 43

    • EMC as per NAMUR NE 21, CE

    • Ex approval: ATEX Ex ia and dust zone 22 in compliance with EN 50281-1; FM IS; CSA IS

    • UL recognized...

  • Oblast použití

    • Fixed range temperature head transmitter for converting a TC input signal into a 4 to 20 mA analog output signal

    • Input: Thermocouple (TC)

Technické informace

Zpět

Details

  • Měřicí princip

    Hlavicový převodník

  • Vstup

    1 x TC

  • Výstup

    1 x analog 4...20 mA

  • Pomocné napájení

    8...35 V DC (standard-version)

    8...30 V DC (Ex-version)

  • Montáž

    Terminal head form B

  • Přesnost

    (Type K) <= 0,5 K

    (Type K) <= 0,9 °F

  • Galvanické oddělení

    yes

  • Certifikace

    UL rec. Comp

    UL Ex IS

    UL Ex NI

    GOST Ex i

    Marine approval

    GOST Metrology

    FM IS,NI,Class I,Div.1+2,Group ABCD

    CSA IS,NI,Class I,Div.1+2,Group ABCD

    ATEX II1G EEx ia IIC T4/T5/T6

    ATEX II3G Ex nA IIC T4/T5/T6

    ATEX II3D

    ATEX II1G EEx ia IIC T6, II3D

    ATEX II3G Ex nA IICT6, II3D

    FM+CSA IS,NI,Class I,Div.1+2,Group ABCD

    CSA General Purpose

    NEPSI Ex ia IIC T4-T6

    NEPSI Ex nA II T4-T6

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification
  • Předchůdce