iTEMP TMT82
Temperature transmitter

iTEMP TMT82
Temperature transmitter ©Endress+Hauser
Product picture iTEMP TMT82
Temperature transmitter ©Endress+Hauser
Temperature transmitter ©Endress+Hauser
iTEMP TMT82
Temperature transmitter ©Endress+Hauser

Transformation of sensor signals into stable and standardized output signals for all industries

Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers converted signals from resistance thermometers (RTD) and thermocouples (TC), but also resistance and voltage signals using HART® communication. High measurement point availability by means of sensor monitoring functions. Diagnostics information according to NAMUR NE 107. Optimization of the measurement accuracy by sensor-transmitter matching.

  • Výhody

    • Certified up to SIL 2/3 - hardware/software - according to IEC 61508:2010

    • Safe operation in hazardous areas, international approvals such as FM IS, NI; CSA IS, NI; ATEX, NEPSI, IECEx Ex ia, Ex nA for intrinsically safe installation in zone 1 and zone 2;

      ...

  • Oblast použití

    • The device stands out due to signal reliability, long-term stability, high precision and advanced diagnostics (important in critical processes)

    • For the highest level of safety, availability and risk reduction

    • Universal input for RTD, TC, resistance...

Technické informace

Zpět

Details

  • Měřicí princip

    Hlavicový převodník

  • Vstup

    2 x RTD, TC

  • Výstup

    1 x analog 4...20 mA / HART

  • Pomocné napájení

    11...42 V DC

  • Komunikace

    HART-protocol

  • Montáž

    Terminal head form B or DIN-Rail housing

  • Přesnost

    (Pt100) <= 0,1K (digital) + 0,03% (set range)

  • Galvanické oddělení

    yes

  • Certifikace

    ATEX II1G Ex ia IIC T4/T5/T6

    ATEX II2D Ex tb IIIC Db

    ATEX II3D Ex tc IIIC Dc

    ATEX II3G Ex nA IIC T6

    ATEX II1G Ex ia IIC T6, II3D

    ATEX II3G Ex nA IIC T6, II3D

    ATEX II2G Ex d T6, II2D Ex tb IIIC

    CSA IS, NI I / 1+2/A-D

    CSA XP, NI, DIP I, II, III/1+2/A-G

    FM IS,NI I / 1+2/A-D

    FM XP, NI, DIP I, II, III/1+2/A-G

    IECEx Ex ia IIC T4/T5/T6

    IECEx Ex tb IIIC Db

    IECEx Ex d T6 Gb, Ex tb IIIC Db

    NEPSI Ex ia IIC T4/T5/T6

    NEPSI Ex nAL II T4/T5/T6

    ATEX IECEx II1G Ex ia IIC T6 Ga

    FM+CSA IS, NI I/1+2/A-D

    EAC

    Marine approval

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification