iTEMP TMT187
Temperature head transmitter
Transformation of the sensor signal into a stable and standardized output signal for all industries
The transmitter is designed for the transformation of an RTD Pt100 sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications.
-
Výhody
High accuracy in complete ambient temperature range
Failure information when sensor breaks or short-circuits as per NAMUR NE 43
EMC as per NAMUR NE 21, CE
Ex approval: ATEX Ex ia and dust zone 22 in compliance with EN 50281-1; FM IS; CSA IS
UL recognized...
-
Oblast použití
Fixed range temperature head transmitter for converting a Pt100 input signal into an 4 to 20 mA analog output signal
Input: Resistance thermometer (RTD) Pt100
Dokumenty / software
-
Technical information
Temperature head transmitter
iTEMP Pt100 TMT187
Universal head transmitter for Pt100 for installation in a sensor head form B
Technická informace (TI) -
Brief Operating Instructions
TMT187, TMT188
TSM187, TSM487
Temperaturkopftransmitter iTEMP® Pt100 TMT187, TC TMT188; Kompaktthermometer Easytemp TSM187, TSM487
Zkrácený návod (KA)04/13German , English , fr -
iTEMP TMT181, TMT187/188, TMT182
ATEX:
II 3D: Ex ia IIIC T85 °C...T120 °C Dc
II 3D: Ex tc IIIC T120 °C Dc
II 3G: Ex nA IIC T6...T4 Gc
Safety Instructions
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
Bezpečnostní pokyny Ex (XA) -
ATEX Sicherheitshinweise
ATEX Safety instructions
PC-programmierbarer Temperaturkopftransmitter iTEMP PCP TMT181; Montage im Anschlusskopf Form B
Bezpečnostní pokyny Ex (XA) -
iTEMP TMT181, TMT187, TMT188
ATEX:
II 1G: Ex ia IIC T6/T5/T4
Safety Instructions
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
Bezpečnostní pokyny Ex (XA) -
ATEX Safety instructions iTEMP®
Temperature head transmitter iTEMP® TMT181, TMT187, TMT188 Safety instructions for electrical apparatus certified for use in explosi on-hazardous areas (II 3D).
Bezpečnostní pokyny Ex (XA) -
Temperature transmitter
0ExiaIICT6...T4 X
Safety Instructions
Safety Instructions EAC: 0ExiaIICT6...T4 X, iTEMP TMT181, TMT182, TMT187, TMT188 temperature transmitter
Bezpečnostní pokyny Ex (XA) -
Control Drawing FM iTEMP 181, TMT187, TMT188
Temperature head transmitter iTEMP TMT181, TMT187, TMT188 Installation Notes for hazardous locations
Certifikát FM/CSA (ZD) -
Control drawing FM iTEMP® TMT181, TMT187, TMT188
Temperature head transmitter iTEMP® TMT181, TMT187 TMT188 Installation Notes for hazardous locations
Certifikát FM/CSA (ZD) -
Control Drawing CSA iTEMP® 181, TMT187, TMT188
Temperature head transmitter iTEMP® TMT181, TMT187, TMT188 Installation Notes for hazardous locations
Certifikát FM/CSA (ZD) -
Измерение температуры
Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли
Kompetence (CP)08/11Russian -
Инженерные решения по термометрии
Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности
Kompetence (CP)04/10Russian -
Temperature transmitters and components (IN)
A new generation of transmitters and components offers simple operation and greater control
Inovace (IN)03/11English -
Catalogue Produits E-direct 2018/2019 Français
La qualité Endress+Hauser à petit prix !
Katalogy Endress+Hauser (EC)10/18fr -
E-direct Produktkatalog 2018-2019
Hohe Qualität zum kleinen Preis!
Katalogy Endress+Hauser (EC)10/18German -
E-direct Produktkatalog 2016/2017 - Ausgabe Schweiz
Hohe Qualität zum kleinen Preis!
Katalogy Endress+Hauser (EC)10/15German -
E-direct Produktkatalog 2017/2018 - Ausgabe Österreich
Hohe Qualität zum kleinen Preis!
Katalogy Endress+Hauser (EC)09/17German -
Kopftransmitter TMT187
Temperatur-Kopftransmitter (2-Draht) mit festem Messbereich zur Montage im Anschlusskopf Form DIN B
Text výběrového řízení11/09German -
iTEMP RTD TMT187
1 Temperature head transmitter (2-wire) with fixed measuring range for mounting in a connecting head Form DIN B
Text výběrového řízení09/05English -
ACCESSORIES: TC INSERT, head transmitters, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Kód výrobku: TPC100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TMT85-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Prohlášení Number: HE_00237_02.15 Výrobce Specifikace: Explosion protection, EMC
Manufacturer DeclarationRussian -
head transmitters
Kód výrobku: TMT187- Prohlášení Number: HE_00668_01.17 Výrobce Specifikace: RoHS
Manufacturer DeclarationEnglish -
ACCESSORIES: TC INSERT, Process TC Heavy duty, head transmitters, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose
Kód výrobku: TPC100-, TMT82-, TMT85-, TMT84-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TSC310-, TR88-, TST310-, TMT188-, TMT182-, TMT187-, TC66-, TMT181-, TC88-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Prohlášení Number: HE_00237_01.15 Výrobce Specifikace: Explosion protection, EMC
Manufacturer DeclarationGerman , English , Russian -
head transmitters
Kód výrobku: TMT181-, TMT187-, TMT188- Prohlášení Number: EC_00181_01.16
EU DeclarationGerman , English , fr -
head transmitters
Kód výrobku: TMT181-, TMT187-, TMT188- Prohlášení Number: EC_00321_01.16
EU DeclarationGerman , English , fr -
ACCESSORIES, DIN Rail Transmitter, Field transmitter, head transmitters
Kód výrobku: TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT187-, TMT188-, TMT80-, TMT82-, TMT84-, TMT85-, OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112-, TMT112L-, TMT121-, TMT121L-, TMT122-, TMT125- Prohlášení Number: EC_00567_01.17
EU DeclarationGerman , English , fr -
head transmitters
Kód výrobku: TMT181-, TMT182-, TMT187-, TMT188- Prohlášení Number: EC_00160_01.16
EU DeclarationGerman , English , fr -
DIN Rail Transmitter, Field transmitter, head transmitters, RTD-thermometer, Process TC Heavy duty, Process RTD Heavy duty, process displays, power supply and barrier, contactors / transmitters
Kód výrobku: TMT85-, TMT84-, TMT82-, TMT80-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT162-, TMT142-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111-, TTR35-, TTR31-, TMT162R-, TMT162C-, TMT142R-, TMT142C-, TMR31-, TMR35- Oblast: Russia (TR CU) Organizace: EAC Číslo osvědčení: TC № RU D-DE.AG95.B.00650
MiscellaneousRussian -
DIN Rail Transmitter, Field transmitter, head transmitters, Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TMT82-, TMT80-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT162R-, TMT162C-, TMT142R-, TMT142C-, TMT128-, TMT127-, TMT122-, TMT121-, TMT112-, TMT111- Oblast: Russia (TR CU) Organizace: EAC Číslo osvědčení: TC BY_112 11.01. TP020 003 126
MiscellaneousRussian -
head transmitters
Kód výrobku: TMT181-, TMT187-, TMT188- Oblast: China Organizace: NEPSI Ochrana: Ex ia IIC T6...T4 Ga/Gb
Explosion ProtectionChinese -
head transmitters
Kód výrobku: TMT188-, TMT187-, TMT181- Oblast: USA Organizace: FM Kategorie: I/1,2/ABCD Ochrana: NI, IS, AEx
Explosion ProtectionEnglish -
head transmitters
Kód výrobku: TMT188-, TMT187-, TMT181- Oblast: Europe (ATEX) Organizace: ZelmEx Kategorie: II1G Ochrana: Ex ia IIC T6
Explosion ProtectionGerman , English -
DIN Rail Transmitter, Field transmitter, head transmitters, Process RTD direct in contact, Process RTD Heavy duty
Kód výrobku: TMT85-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TMT162-, TMT142-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111- Oblast: Russia (TR CU) Organizace: EAC Ochrana: Ex d IIC T6...T4 Gb, Ex tb IIIC Txxx°C Db, Ex ia/d [ia] IIC T6...T4 Gb
Explosion ProtectionRussian -
head transmitters
Kód výrobku: TMT188-, TMT187-, TMT181- Oblast: USA, Canada Organizace: CSA Kategorie: I/1,2/ABCD Ochrana: NI, IS, GP
Explosion ProtectionEnglish -
head transmitters
Kód výrobku: TMT181-, TMT187-, TMT188- Oblast: China Organizace: NEPSI Ochrana: Ex nA IIC T6...T4 Gc
Explosion ProtectionChinese -
DIN Rail Transmitter, head transmitters, iTEMP
Kód výrobku: TMT85-, TMT84-, TMT82-, TMT80-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT162-, TMT142-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111- Oblast: Russia Organizace: Rosstandart Číslo osvědčení: DE.C.32.004.A_56202
MetrologyRussian -
DIN Rail Transmitter, head transmitters, Field transmitter
Kód výrobku: TMT85-, TMT84-, TMT82-, TMT80-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111-, TMT162-, TMT142- Oblast: Russia Organizace: Rosstandart Číslo osvědčení: DE.C.32.004.A NO 56202/1
MetrologyRussian -
DIN Rail Transmitter, head transmitters, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer
Kód výrobku: TST90-, TST487-, TST434-, TST414-, TST410-, TST40N-, TST310-, TST187-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TMT162R-, TMT142R-, TMT82-, TMT84-, TMT111-, TMT85-, TMT127-, TMT122-, TMT121-, TMT112-, TMT180-, TMT181-, TMT182-, TMT187-, TMT80- Oblast: Belarus Organizace: BELGIM Číslo osvědčení: 8859
MetrologyRussian -
contactors / transmitters, DIN Rail Transmitter, head transmitters, RTD-thermometer
Kód výrobku: TTR35-, TTR31-, TMT85-, TMT84-, TMT82-, TMT188-, TMT187-, TMT181-, TMT180-, TMT128-, TMT127-, TMT122-, TMT121-, TMT112-, TMT111-, RS33-, RH33-, RA33-, DTT35-, DTT31- Oblast: Canada, USA Organizace: UL
Ordinary Location Product SafetyEnglish
Příslušenství / náhradní díly
-
-
Order code
The unit is not repairable
-
Order code 51001112
Spare part set for TMT181/187/188/182
(4 screws, 6 springs, 10 spring rings)
-
Order code 51000856
DIN rail clip
according to IEC 60715 for temperature head transmitters.
-
Order code TAF10-
Field housing TAF10
Application: E+H Head transmitter. Housing: Alu IP66, 100x100x60mm.
-