Skupina Endress+Hauser

Mediální centrum


Vaše kariéra s Endress+Hauser

Online nástroje

Kontaktní informace

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop

Explosion proof RTD thermometer, US style

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

  • ©Endress+Hauser

The robust device is a unit ready for use within and existing thermowell and includes various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of connections, dimensions and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.


  • FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety

  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications

  • Remove and install straight out of the box!

  • Improved galvanic isolation on most devices (2 kV)

  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution

  • All iTEMP transmitters provide long term stability ≤0.05% per year

Oblast použití

The T15 temperature sensor is a RTD assembly designed for use in harsh environments and explosive areas, due to his FM and CSA approvals.
The sensor is made up of a measurement probe with an insulated RTD element and sheath.

The sensor assembly can be used in process industries such as:

  • Chemicals

  • Petrochemical

  • Refineries

  • Offshore Platforms

Technické informace

Dokumenty / software

Příslušenství / náhradní díly


Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460

Související novinky