Omnigrad S TR66
Explosion-proof Pt100 Thermometer
Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors.
-
Výhody
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)
High degree of insert compatibility and design as per DIN 43772
Extension neck to protect the head transmitter from overheating
Fast...
-
Oblast použití
Heavy duty applications
Oil & Gas processing industry
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 100 bar (1450 psi)
Protection class: IP68
Dokumenty / software
-
Omnigrad S TR66, TC66
Technical Information
Modular thermometer, barstock thermowell, with optional RTD or TC insert
Technická informace (TI) -
Technical Information,
Omnigrad S TR66
Modular RTD assembly, flameproof barstock thermowell, with thread or flange
Technická informace (TI) -
Omnigrad S TR/TC6x
ATEX:
II 1/2 or G or D Ex d IIC or ta/tb IIIC
IECEx:
Ex d IIC r ta/tb IIIC
Safety Instructions
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
Bezpečnostní pokyny Ex (XA) -
Omnigrad TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
ATEX: II 1D, II 1/2D Ex ia IIIC or II 1G, II 1/2G Ex ia IIC IECEx: Ex
iaIIC
Safety Instructions
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
Bezpečnostní pokyny Ex (XA) -
RTD/TC thermometers
ATEX II 3G, II 3D
Safety Instructions
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
Bezpečnostní pokyny Ex (XA) -
Safety instructions RTD / TC Thermometer
Omnigrad S TR/TC 6x
ATEX II1/2, 2GD or II2G (Ex d IIC T5, T6; Ex tD A21 IP66 T85 °C T100 °C)
Bezpečnostní pokyny Ex (XA) -
Omnigrad S TR/TC6x
1ExdIICT6...T4 X, DIP A21 TA 85°C/100°C/135°C
Safety Instructions
Safety Instructions 1ExdIICT6...T4 X, DIP A21 TA 85°C/100°C/135°C Omnigrad S TR/TC6x
Bezpečnostní pokyny Ex (XA) -
Omnigrad TRxx, TCxx, TxCxxx
0ExiaIICT6...T1 X
Safety Instructions
Safety Instructions 0ExiaIICT6...T1 X, RTD/TC modular thermometers Omnigrad TRxx, TCxx, TxCxxx
Bezpečnostní pokyny Ex (XA) -
温度测量
过程工业用温度传感器和温度变送器
Pole působnosti (FA)12/14Chinese -
Pomiar temperatury
Czujniki i przetworniki pomiarowe do kontroli przemysłowych procesów technologicznych
Pole působnosti (FA)10/14Polish -
Измерение температуры
Датчики температуры и преобразователи для любых отраслей промышленности.
Pole působnosti (FA)06/13Russian -
Temperature measurement
Thermometers and transmitters for the process industry
Pole působnosti (FA)04/18English -
Mesure de température
Capteurs et transmetteurs pour les industries de process
Pole působnosti (FA)04/18fr -
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Pole působnosti (FA)04/18Spanish -
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Pole působnosti (FA)04/18Italian -
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Pole působnosti (FA)04/18German -
Catálogo Medición de Temperatura
Termómetros y transmisores para la industria de proceso
Pole působnosti (FA)03/17Spanish -
Field of activities FA Temperature measurement
Thermometers and transmitters for the process industry
Pole působnosti (FA)03/13English -
Sıcaklık Ölçümü
Proses endüstrisi için termometreler ve transmiterler
Pole působnosti (FA)03/13Turkish -
Измерение температуры
Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли
Kompetence (CP)08/11Russian -
Инженерные решения по термометрии
Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности
Kompetence (CP)04/10Russian -
ACCESSORIES: TC INSERT, head transmitters, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Kód výrobku: TPC100-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TMT85-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Prohlášení Number: HE_00237_02.15 Výrobce Specifikace: Explosion protection, EMC
Manufacturer DeclarationRussian -
Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC General purpose
Kód výrobku: TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TR10-, TR11-, TR12-, TR13-
Manufacturer DeclarationEnglish -
Process RTD Heavy duty
Kód výrobku: TR66- Prohlášení Number: HE_00522_01.17 Výrobce Specifikace: RoHS
Manufacturer DeclarationEnglish -
ACCESSORIES: TC INSERT, Process TC Heavy duty, head transmitters, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose
Kód výrobku: TPC100-, TMT82-, TMT85-, TMT84-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TSC310-, TR88-, TST310-, TMT188-, TMT182-, TMT187-, TC66-, TMT181-, TC88-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Prohlášení Number: HE_00237_01.15 Výrobce Specifikace: Explosion protection, EMC
Manufacturer DeclarationGerman , English , Russian -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TST310-, TSC310-, TS111-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TC13-, TEC420-, TC10-, TC12-, TR62-, TR63-, TR65-, TR66-, TR88-, TR61-, TR47-, TR45-, TM412-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15- Prohlášení Number: EC_00169_01.16
EU DeclarationGerman , English , fr -
Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC General purpose, Process TC Heavy duty, Low cost RTD General purpose, Process RTD Direct contact
Kód výrobku: TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TST434-, TM412-, TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM401-, TM402-, TM411-, TST40N-, TST41N- Prohlášení Number: EC_00136_01.16
EU DeclarationGerman , English -
Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Prohlášení Number: EC_00096_02.15
EU DeclarationGerman , English -
Process RTD General purpose, Process TC General purpose, Process RTD Hygienic, Process RTD Heavy duty, Process RTD Direct contact, Process TC Heavy duty, Process TC direct in contact, ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS
Kód výrobku: TC10-, TC12-, TC13-, TR11-, TR12-, TR13-, TR15-, TR24-, TM411-, TM412-, TR10-, TR45-, TR47-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TST310-, TC15-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TSC310-, TPR100-, TPC100-, TS111- Prohlášení Number: EC_00177_01.16
EU DeclarationGerman , English , fr -
RTD-thermometer, Process TC Heavy duty, Process TC General purpose, Process TC Explosion proof, Process TC direct in contact, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Explosion proof, Process RTD direct in contact, Process RTD Direct contact, Plugs RTD direct contact, Magphant, Low cost RTD General purpose, Industrial Modular Thermometer
Kód výrobku: TR15-, TR13-, TR12-, TR11-, TR10-, TMT470L-, TMT162R-, TMT162C-, TMT142R-, TMT142C-, TMR35L-, TMR35-, TMR31L-, TMR31-, TM411-, TM401-, TH56-, TH55-, TH54-, TH53-, TH52-, TH51-, TR24-, TTR35-, TTR31-, TST90-, TST602-, TST487-, TST434-, TST41N-, TST414-, TST410-, TST40N-, TST310-, TST187-, TSM487-, TSM187-, TSC310-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TH27-, T55-, T54-, T53-, T15-, T14-, T13-, OTR96-, OTR95-, OTR94-, OTR93-, OTR92-, OTR91-, OTR90-, OTR35-, OTR31-, MLTTS01-, MLTTS00-, GPTL-, DTT35L-, DTT35-, DTT31L-, DTT31-, TAF11-, TH18-, TH17-, TH15-, TH14-, TH13-, TH12-, TH11-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D- Prohlášení Number: EC_00568_01.17
EU DeclarationGerman , English , fr -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic
Kód výrobku: TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS101-, TS111-, TST310-, TST434-, TST602-, TR45-, TR44-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100-, TM411-, TM401-, TET300- Oblast: Russia (TR CU) Organizace: EAC Číslo osvědčení: TC RU D-DE.AZ01.B.01156
MiscellaneousRussian -
Process RTD General purpose, Process RTD Heavy duty, Process TC General purpose, Process TC Heavy duty
Kód výrobku: TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Oblast: China Organizace: ACMA Číslo osvědčení: MD-17033A/09/EN
MiscellaneousEnglish -
Process RTD Heavy duty, Process RTD Hygienic
Kód výrobku: TR61-, TR62-, TR63-, TR65-, TR66-, TC61-, TC62-, TC63-, TC65-, TC66- Oblast: Europe (ATEX) Organizace: CESI Kategorie: II1/2GD, II2GD, II2G Ochrana: Ex d IIC T6, Ex tD A21
Explosion ProtectionEnglish , Italian -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Kód výrobku: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Oblast: Russia (TR CU) Organizace: EAC Ochrana: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Explosion ProtectionRussian -
Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Oblast: International (IECEx) Organizace: KEMA Ochrana: Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Explosion ProtectionEnglish -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Kód výrobku: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Oblast: China Organizace: NEPSI Ochrana: Ex ia IIC T6...T1
Explosion ProtectionChinese -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Kód výrobku: TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR10-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TM411-, TPC100-, TPR100- Oblast: China Organizace: NEPSI
Explosion ProtectionEnglish -
Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Oblast: China Organizace: NEPSI Ochrana: Ex d IIC T6...T4 Gb
Explosion ProtectionChinese -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Kód výrobku: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Oblast: Europe (ATEX) Organizace: DEKRA Kategorie: II 1/2 D, II 1/2 G, II 1 D, II 1 G Ochrana: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da
Explosion ProtectionEnglish -
Accessories: RTD insert, Accessories: TC insert, Process RTD Direct
contact, Process RTD General purpose, Process RTD Heavy duty, Process
RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Kód výrobku: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM411-, TPC100-, TPR100-, TR10- Oblast: India Organizace: CC(O)E Ochrana: Ex ia IlC T1...T6 Ga
Explosion ProtectionEnglish -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Kód výrobku: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- Oblast: International (IECEx) Organizace: DEKRA Ochrana: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db
Explosion ProtectionEnglish -
Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Oblast: Brazil Organizace: INMETRO Ochrana: Ex d IIC T6...T4 Ga/Gb, Ex d IIC T6...T4 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Explosion ProtectionPortuguese -
Process RTD Heavy duty
Kód výrobku: TR61-, TR62-, TR63-, TR65-, TR66- Oblast: South Korea Organizace: KOSHA Ochrana: Ex d IIC T6...T4
Explosion Protection -
Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- Oblast: Europe (ATEX) Organizace: KEMA Kategorie: II 2 D, II 2 G, II 1/2 D, II 1/2 G Ochrana: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Explosion ProtectionEnglish -
ACCESSORIES: RTD INSERT, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic
Kód výrobku: TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TR88- Oblast: South Korea Organizace: KOSHA Ochrana: Ex ia IIC T6...T1
Explosion Protection -
DIN Rail Transmitter, head transmitters, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer
Kód výrobku: TST90-, TST487-, TST434-, TST414-, TST410-, TST40N-, TST310-, TST187-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TMT162R-, TMT142R-, TMT82-, TMT84-, TMT111-, TMT85-, TMT127-, TMT122-, TMT121-, TMT112-, TMT180-, TMT181-, TMT182-, TMT187-, TMT80- Oblast: Belarus Organizace: BELGIM Číslo osvědčení: 8859
MetrologyRussian -
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer
Kód výrobku: TR88-, TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100- Oblast: Russia Organizace: Rosstandart Číslo osvědčení: IT.C.32.004.A_66572
MetrologyRussian -
head transmitters, Process RTD Heavy duty
Kód výrobku: TMT182-, TMT82-, TR62-, TR66-, TR88- Organizace: NMI Číslo osvědčení: NMI TC8683
MetrologyEnglish -
Process RTD General purpose, Process RTD Heavy duty
Kód výrobku: TM131-, TR63-, TR66- Oblast: International Organizace: DNVGL
MarineEnglish -
ACCESSORIES: BAR STOCK THERMOWELL, ACCESSORIES: PIPE THERMOWELL, DIN Rail Transmitter, Field transmitter, head transmitters, Process RTD Heavy duty, Process TC Heavy duty
Kód výrobku: TMT112-, TMT142-, TMT162-, TMT181-, TMT182-, TMT84-, TMT85-, TR61-, TR62-, TR63-, TR65-, TR66-, TMT111-, TC66-, TC65-, TC63-, TC62-, TC61-, TA576-, TA570-, TA562-, TA550-, TA535-, T82- Organizace: RM RS
MarineRussian -
Process RTD Heavy duty
Kód výrobku: TR63-, TR66- Oblast: South Korea Organizace: KR
MarineEnglish -
Process RTD Heavy duty
Kód výrobku: TR63-, TR66- Oblast: International Organizace: BV
MarineEnglish
Příslušenství / náhradní díly
-
-
Order code 71249291
Thermo-conductive paste FDA-conform 30g
-
Order code 71312729
Thermoconductive Paste HSC 340, 100g
-
-
-
Nr C Order code 71111513
Term.block DIN B (42mm) 3 term. 5 pc
-
Nr C Order code 71111514
Term.block DIN B (42mm) 4 term. 5 pc
-
-
-
Order code 71111515
Term.block DIN B (42mm) 6 term. 5 pc
-
Order code 71044061
Fixing kit cpl.TMT82/85/84 (european)
2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector
-
-
-
Nr A Order code TPR100-
Insert TPR100
Mineral insulated cable (MgO). Replaceable insert acc.EN60751. max. measuring range: -200...600oC (depending on configuration).
-
Nr A Order code TPR300-
Insert TPR300
Replaceable insert (MgO) to use with TR6x line. max. measuring range: -200...600oC (depending on configuration).
-
Nr A Order code TS111-
Insert iTHERM TS111
Replaceable. Metric version according DIN43735.
-
-
-
Nr D Order code TA21H-
Terminal head TA21H
Retainer for terminal block or head transmitter. Design: explosion proof. Cover: screwed. Ambient temp.: -40...100 oC (housing). Protection: IP66/68 (housing). Product being phased out, limited availability.
-
-
-
Nr B Order code TMT82-
iTEMP TMT82, Transmitter HART
2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
-
Nr B Order code TMT84-
iTEMP TMT84, Transmitter PA
Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
-
Nr B Order code TMT85-
iTEMP TMT85, Transmitter FF
Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
-
Nr B Order code TID10-
Display for head transmitter TID10
to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.
-
-
-
Order code TA550-
Thermowell TA550
Flange connection or screw in, acc. ANSI, max. OD 30mm, tapered. Bar stock thermowell.
-
Order code TA555-
Thermowell TA555
Flange connection or screw in, acc. ANSI, max. OD 35mm, tapered. Bar stock thermowell.
-
Order code TA557-
Thermowell TA557
Flange connection or screw in acc. ANSI, max. OD 35mm, graduted. Bar stock thermowell.
-
Order code TXU10-
Configuration kit TXU10-
for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.
-
Order code READWIN-
Readwin 2000 Operation + Read. software
-
Order code FXA195-
Commubox FXA195
Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
-
-
-
Nr D Order code TA30H-
Terminal Head TA30H
Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50 150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).
-
-
-
Nr B Order code TMT180-
iTEMP TMT180, Head Transmitter Pt100
Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
-
Nr B Order code TMT181-
iTEMP TMT181, Head Transmitter PCP
Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
-
Nr B Order code TMT182-
iTEMP TMT182, Head Transmitter HART
Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, SIL2, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
-
-
-
Order code DIENST-
SERVICE
-
Order code XPRFID-
Spare RFID TAG
Consists of: RFID TAG, fixing wire, crimp sleeve.
-
-
Předchůdce