iTEMP TMT182
Temperature head transmitter

iTEMP TMT182 
Temperature head transmitter ©Endress+Hauser
iTEMP TMT182 
Temperature head transmitter ©Endress+Hauser

Transformation of sensor signals into stable and standardized output signals for all industries

Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers converted signals from resistance thermometers (RTD) and thermocouples (TC), it also transfers resistance and voltage signals using HART® communication. It can be installed as an intrinsically safe apparatus in Zone 1 hazardous areas. Swift and easy operation, visualization and maintenance by PC using operating software.

  • Výhody

    • Front end unit or panel unit operation using the hand operating module or PC

    • High accuracy in total ambient temperature range

    • Fault signal on sensor break or short circuit, NAMUR NE 43 compliant

    • EMC to NAMUR NE 21, CE

    • Ex-Certification: ATEX Ex ia and dust...

  • Oblast použití

    • Temperature head transmitter with HART® -protocol for converting various input signals into an scalable 4 to 20 mA analog output signal

    • Input: Resistance thermometer (RTD), thermocouple (TC), Resistance transmitter (Ω), voltage transmitter (mV)

    • HART® -...

Technické informace

Zpět

Details

  • Měřicí princip

    Hlavicový převodník

  • Vstup

    1 x RTD, TC, Ohm, mV

  • Výstup

    1 x analog 4...20 mA

  • Pomocné napájení

    11,5...35 V DC (standard-version)

    11,5...30 V DC (Ex-version)

  • Komunikace

    HART-protocol

  • Montáž

    Terminal head form B

  • Přesnost

    (Pt100, -50...200 °C) <= 0,2 K

    (Pt100, -58...392 °F) <= 0,4 °F

  • Galvanické oddělení

    yes

  • Certifikace

    UL Ex IS

    UL Ex NI

    Marine approval

    GOST Ex i

    FM IS,NI,Class I,Div.1+2,Group ABCD

    CSA IS,NI,Class I,Div.1+2,Group ABCD

    ATEX II1G Ex ia IIC T4/T5/T6

    ATEX II3G Ex nA IIC T4/T5/T6

    ATEX II3D

    ATEX II1G Ex ia IIC T6, II3D

    ATEX II3G Ex nA IIC T6, II3D

    FM+CSA IS,NI,Class I,Div.1+2,Group ABCD

    CSA General Purpose

    IECEx Ex ia IIC T6/T5/T4

    ATEX IECEx II1G Ex ia IIC T6 Ga

    NEPSI Ex ia IIC T4-T6

    NEPSI Ex nA II T4-T6

    EAC Ex ia

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification
  • Předchůdce