Easytemp TMR35
Hygienic compact thermometer

Easytemp TMR35
Hygienic compact thermometer ©Endress+Hauser
Easytemp TMR35
Hygienic compact thermometer ©Endress+Hauser
Easytemp TMR35
Hygienic compact thermometer ©Endress+Hauser

Compact, fast and precise for the measurement of process temperatures in hygienic applications

With cost efficiency, optimal use of space, reliable operation, easy commissioning and hygienic design the TMR35 fulfills all the requirements in the Food & Beverage as well as in the Life Science industries. A variety of hygienic process connections leads to a high flexibility.

  • Výhody

    • Small, compact design made entirely of stainless steel

    • Extremely short response times

    • Highly accurate even with short insertion lengths

    • 4-wire, Pt100 or PC-programmable transmitter with 4 to 20 mA output

    • Configuration and visualization with ReadWin® 2000 PC...

  • Oblast použití

    The Easytemp TMR35 compact thermometers are used to measure temperatures from -50 °C to +150 °C (-58 °F to +302 °F), or up to +200 °C (+392 °F) with neck. The most common installation locations are tanks and pipes. TMR35 with process connections for...

Technické informace

Zpět

Details

  • Měřicí princip

    Odporový snímač teploty

  • Charakteristika/aplikace

    metric style

    compact temperature probe

    fast response time

    hygienic design

    hygienic process connection

    with or without neck

  • Teploměrná/ochranná jímka

    without (not intended to be used with thermowell)

    to be used with thermowell

    incl. T-/ellbow thermowell

  • Vložka/sonda

    pipe version, isolated wires, not flexible

  • Vnější průměr ochranné jímky

    3,0 mm (0,12'')

    6,0 mm (0,24'')

  • Max. délka zanoření na vyžádání

    až do 600,00 mm (23,62'')

  • Materiál ochranné/teploměrné jímky

    1.4404 (316L)

  • Procesní připojení

    hygienic:

    conical sealing system G1/2" (metal)

    clamp connections acc. to ISO 2852 / DIN 32676

    screwed pipe joint acc. to DIN 11851

    Varivent

  • Tvar hrotu

    straight

  • Drsnost povrchu Ra

    0,4 μm (16 μin.)

    0,8 μm (32 μin.)

  • Rozsah provozní teploty

    PT 100:

    -50 °C ...200 °C

    (-58 °F ...392 °F)

  • Max. procesní tlak (statický)

    at 20 °C: 100 bar (1.450 psi)

  • Přesnost

    class A acc. to IEC 60751

  • Doba odezvy

    t50 = 1 s

    t90 = 2 s

  • Integrovaný hlavicový převodník

    no (4…20mA Signal)

  • Certifikace

    3A

    Marine approval

    UL 3111-1

    EAC

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification
    • Order code

      The unit is not repairable

    • Order code 52001051

      Weld-in adapter G1, d=60, 316L

      Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35. Usage: TM401/TM411, TMR35.

    • Order code 52001052

      Weld-in adapter G3/4, d=55, 316L

      Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL50/FTL50H, FTL80. Usage: TMR35.

    • Order code 52011896

      Weld-in adapter G1, d=60, 316L, 3.1

      Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35. Usage: TM401/TM411, TMR35.

    • Order code 52011897

      Weld-in adapter G3/4, 316L, 3.1

      Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL50/FTL50H, FTL80. Usage: TMR35.

    • Order code 52014472

      O-ring 28.17x3.53 VMQ, FDA, 5 pcs.

      O-ring 28.17x3.53 VMQ, FDA, 5 pcs. Material: silicone VMQ 70. Usage: weld-in adapter G1 (52001051), FMI51/FMI52, FTI51/FTI52, FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL260, FTL330H/FTL330L, FTW33, PMP23, PMP135, PTP35. Weld-in adapter G1, 3.1 (52011896), FTL50/FTL50H/FTL51/FTL51C/FTL51H, PMP23, PMP135, PTP35. Sliding sleeve, Soliphant T.

    • Order code 52014473

      O-ring 21.89x2.62 VMQ, FDA, 5 pcs.

      Material: silicone VMQ 70. Usage: weld-in adapter G3/4, FTL50/FTL50H/FTL51/FTL51C/FTL51H.

    • Order code 52018765

      Weld-in adapter G3/4 d=50, 316L, 3.1

      Flush mount process connection Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51, FTI51, FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33, 11371. Usage: TMR35.

    • Order code 52021717

      O-ring 14.9x2.7 VMQ, FDA, 5 pieces

      Material: silicone VMQ 75. Usage: weld-in adapter G3/4, FTL20H, FTL31/FTL33, FTW33.

    • Order code 71327121

      Thermowell TMR35 L= 83mm, G1/2, 316L

      metal to metal, inner diameter 3mm.

    • Order code 51007657

      Adapter Upgrade TXU10

      4 pin plug to M12.

    • Order code 51008433

      TAG print/configuration 2 x 18 char

    • Order code 51010487

      Label paper 3 x 16 char

    • Order code TT411-

      iTHERM TT411 Thermowell

      Thermowell with hygienic design. Metrical version for applications in the food/beverages and pharmaceutical industries.

    • Order code TMR35-

      Easytemp TMR35, compact thermometer

      Sensor: Pt100 class A, fast response time. Output: Pt100 or 4-20mA (programmable via PC). GL (German Lloyd) Marine (max. insertion length 300mm). :: Hygienic applications.

    • Order code 71217708

      Cordset 4p D18 IP69K

      PVC cable, 4 x 0.34 mm2 (22 AWG) with M12x1 coupling nut from stainless steel; straight female connector type; screw plug; length 5 m (16.4 ft); IP69K.

    • Order code TXU10-

      Configuration kit TXU10-

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code RXU10-

      Accessories Datamanager RXU10