Omnigrad S TR63
Explosion-proof Pt100 Thermometer

Product picture of resistance thermometer TR63 ©Endress+Hauser

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.

  • Výhody

    • Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)

    • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion...

  • Oblast použití

    • Heavy duty applications

    • Oil & Gas processing industry

    • Measuring range: -200 to +600 °C (-328 to 1112 °F)

    • Static pressure range up to 100 bar dependent on the used process connection

    • Protection class: IP68

Technické informace

Zpět

Details

  • Měřicí princip

    Odporový snímač teploty

  • Charakteristika/aplikace

    US style

    modular temperature assembly

    for heavy duty applications

    suitable for hazardous areas

    flanged process connection

    with neck
    incl. thermowell / protection tube (metal)

  • Připojovací hlavice

    TA21H – aluminium – screw cover w. chain

    TA21H – stainless steel – screw cover w. chain

    TA30H – aluminium – w. or w/o. Display

    TA30H – aluminium – one or two cable entries NPT1/2", NPT3/4", M20x1.5

  • Teploměrná/ochranná jímka

    welded protection tube

  • Vložka/sonda

    mineral insulated (MI), flexible

  • Vnější průměr ochranné jímky

    6,0 mm (0,24'')

    12,0 mm (0,47'')

    18,0 mm (0,71'')

  • Max. délka zanoření na vyžádání

    up to 10.000,00 mm (393,70'')

  • Materiál ochranné/teploměrné jímky

    1.4404 (316)

    1.4749 (~446)

  • Volitelný nátěr

    Not defined

  • Procesní připojení

    male thread:

    NPT1/2"

    NPT3/4"

    NPT1"

    flange:

    ASME 1" 150 RF (B16.5)

    ASME 1" 300 RF (B16.5)

    ASME 1" 600 RF (B16.5)

    ASME 1,5" 150 RF (B16.5)

    ASME 1,5" 300 RF (B16.5)

    ASME 1,5" 600 RF (B16.5)

    ASME 2" 300 RF (B16.5)

    ASME 2" 600 RF (B16.5)

  • Tvar hrotu

    straight

    reduced

  • Drsnost povrchu Ra

    1,6 μm (63,0 μin.)

  • Rozsah provozní teploty

    PT100 TF StrongSens:

    -50 °C ...500 °C

    (-58 °F ...932 °F)

    PT100 WW:

    -200 °C ...600 °C

    (-328 °F ...1.112 °F)

    PT100 TF:

    -50 °C ...400 °C

    (-58 °F ...752 °F)

  • Max. procesní tlak (statický)

    at 20 °C: 100 bar (1.450 psi)

  • Přesnost

    class A acc. to IEC 60751

    class AA acc. to IEC 60751

  • Doba odezvy

    depending on configuration

    t50 = 4 s

    t90 = 8 s

  • Integrovaný hlavicový převodník

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Schválení pro použití v prostředí s nebezpečím výbuchu

    ATEX II

    IECEx

    NEPSI

    EAC Ex

    Explosion proof

  • Certifikace

    Gost Metrology

    SIL (transmitter only)

    Marine approval

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification
  • C
  • A
  • E
  • D
    • Nr D Order code TA21H-

      Terminal head TA21H

      Retainer for terminal block or head transmitter. Design: explosion proof. Cover: screwed. Ambient temp.: -40...100 oC (housing). Protection: IP66/68 (housing). Product being phased out, limited availability.

  • B
    • Nr B Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr B Order code TID10-

      Display for head transmitter TID10

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

  • D
    • Nr D Order code TA30H-

      Terminal Head TA30H

      Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50 150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).

  • B
    • Nr B Order code TMT180-

      iTEMP TMT180, Head Transmitter Pt100

      Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr B Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.