Výrobek není dostupný na českém trhu.
Souhrn technické specifikace
-
Sampling probe compatibility
Raman Rxn-10 probe
-
Wetted materials
Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
Window: high-purity sapphire, proprietary compression fit non-brazed design
Oblast použití
The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probehead, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.
Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps
Chemical: material identification, reaction analysis, polymerization, cross-linking, blending
Food & Beverage: blending, purification, natural and synthetic components
Development laboratory
Výhody
Ideal for quick liquids, slurries & semi-solids measurements in the lab
Superior signal performance
Available in 1/4” and 1/2” diameters
No user-adjustable parts
Wettable components resist corrosion in harsh environments (including acidic solutions)
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
Accessory Optics for the Rxn-10 Probe Technical Information
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Opt ics (KLBIO1), and Raman optic system for single use (KRSU1)
Jazyk:
English
Verze:
03/08/2022
Velikost souboru:
453.4 KB
Název souboru:
TI01635CEN_0222.pdf
-
-
-
Návod na uvedení do provozu (BA)
Accessory optics for the Rxn-10 Probe Operating Instructions
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
Jazyk:
English
Verze:
03/08/2022
Velikost souboru:
1.2 MB
Název souboru:
BA02171CEN_0222.pdf
-
-
-
Krátký návod na obsluhu (KA)
Accessory Optics for the Rxn-10 Probe Brief Operating Instructions
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
Jazyk:
English
Verze:
03/08/2022
Velikost souboru:
737.3 KB
Název souboru:
KA01551CEN_0222.pdf
-