.jpg)
Výrobek není dostupný na českém trhu.
Souhrn technické specifikace
-
Sampling probe compatibility
Raman Rxn-10 probe
Oblast použití
Paired with the Rxn-10 probehead, Raman non-contact optics provide contact-free Raman measurements of samples either directly or through sight glass or translucent packaging. Available with a range of working distances, these highly versatile optics are the perfect choice for use with solids or turbid media. They are also well suited for delicate or corrosive samples when sample contamination or damage to optical components is a concern.
Pharmaceutical: Drug product manufacturing
Chemical: Polymer solids (pellets, films, or powders)
Food & Beverage: Meat or fish quality
Raw material identification
Formulation optimization
Výhody
Range of working distances for remote measurements either directly or through sight glass and translucent packaging
Highly versatile – measuring films to pellets to powders
Accurate measurement of static or moving samples
Contact-free analysis of delicate or corrosive samples
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
Accessory Optics for the Rxn-10 Probe Technical Information
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Opt ics (KLBIO1), and Raman optic system for single use (KRSU1)
Jazyk:
English
Verze:
03/08/2022
Velikost souboru:
453.4 KB
Název souboru:
TI01635CEN_0222.pdf
-
-
-
Návod na uvedení do provozu (BA)
Accessory optics for the Rxn-10 Probe Operating Instructions
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
Jazyk:
English
Verze:
03/08/2022
Velikost souboru:
1.2 MB
Název souboru:
BA02171CEN_0222.pdf
-
-
-
Krátký návod na obsluhu (KA)
Accessory Optics for the Rxn-10 Probe Brief Operating Instructions
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
Jazyk:
English
Verze:
03/08/2022
Velikost souboru:
737.3 KB
Název souboru:
KA01551CEN_0222.pdf
-