Designed for product and process development, the Rxn-10 probe is the workhorse of the Raman probe portfolio. It is trusted to deliver high performance Raman measurements across a wide spectral range. It is also compact, lightweight, and flexible, offering multi-purpose convenience for solids and liquids analysis in the laboratory environment. The Rxn-10 probe accepts a variety of interchangeable optics, making it a highly versatile and easily adaptable instrument in your laboratory toolbox.
Chemical: reaction monitoring, blending, catalysis, hydrocarbon speciation, process unit optimization
Pharmaceutical: API reaction monitoring, crystallization
Biopharmaceutical: monitoring, optimization, and control of cell culture, fermentation, and downstream applications
Food & Beverage: zonal heterogeneity mapping of meats and fish
Výhody
Multipurpose use for both solids and liquids measurement
Lightweight and compact
Integrated laser safety interlock, including “laser on” indication and probe shutter
Flexible output compatible with a range of sampling options
Easy switching of non-contact, immersion, and bioprocessing optics to suit a variety of applications
Wide spectral range, including access to the critical low-wavenumber region
Ramanova spektroskopie – pokročilá technologie pro optickou analýzu
Zvyšte bezpečnost provozu, zajistěte kvalitu výrobků a optimalizujte řízení. Ramanova spektroskopie měří složení a molekulární strukturu vašich vzorků v reálném čase – z laboratoře přímo do procesu.
Od časově náročné analýzy vzorků až po monitoring kritických parametrů ve fermentačních procesech díky kompletním řešením od výběru hardwaru přes vývoj až po analytické služby.
Zvyšte bezpečnost provozu, zajistěte kvalitu výrobků a optimalizujte řízení. Ramanova spektroskopie měří složení a molekulární strukturu vašich vzorků v reálném čase – z laboratoře přímo do procesu.
Design: PVC jacketed, proprietary construction Connections: proprietary electro-optic (EO), or FC to EO fiber converter(s) for non-embedded systems Temperature: -40 to 70 °C / -40 to 158 °F Standard length: 5000 mm / 196.86 inch 25000 mm / 984.26 inch Also available in 5000 mm / 196.86 inch increments Minimum bend radius: 152.4 mm / 6 inch
Length
Rxn-10 probe (including fiber cable bend radius): 356 mm / 14.02 inch
Diameter
Rxn-10 probe: 19 mm / 0.75 inch
Working distance
Based on the sampling optic selected
Měřicí princip
Raman spectroscopy
Spectral coverage
Probe spectral coverage is limited by the coverage of the analyzer being used.
Temperature
Temperature, Rxn-10 probe: -10 to 70 °C / 14 to 158 °F
Design: PVC jacketed, proprietary construction Connections: proprietary electro-optic (EO), or FC to EO fiber converter(s) for non-embedded systems Temperature: -40 to 70 °C / -40 to 158 °F Standard length: 5000 mm / 196.86 inch 25000 mm / 984.26 inch Also available in 5000 mm / 196.86 inch increments Minimum bend radius: 152.4 mm / 6 inch
Length
Rxn-10 probe (including fiber cable bend radius): 356 mm / 14.02 inch
Accessory Optics for the Rxn-10 Probe
Technical Information
Technické informace (TI)
Anglická verze - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 Probe
Operating Instructions
Návod k obsluze (BA)
Anglická verze - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory Optics for the Rxn-10 Probe
Brief Operating Instructions
Krátká instrukce (KA)
Anglická verze - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Advanced process and product control in fermentations -
Raman spectroscopy for composition analysis in a lab
or process
PU (publikace)
Anglická verze - 03/2022
New version available in English
An overview of Raman spectroscopy analyzer systems (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, and Rxn-45 probe), powered by Kaiser Raman technology, for fermentation compositional analysis in a lab or process applicable to biotechnology in the food & beverage industry.
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU (publikace)
Anglická verze - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Lab-to-process monitoring & control in Life Sciences -
Reliable measurement of bioprocess physical and
chemical properties
PU (publikace)
Anglická verze - 08/2022
New version available in English
A combined product list of analysis offerings from both Optical Analysis and Liquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
Raman flow assembly - Precise composition measurement of
high-speed, low-volume samples in downstream bioprocessing
PU (publikace)
Anglická verze - 05/2023
New version available in English
An overview of the Raman flow assembly (flow bench and flow cell) used with the Rxn-10 probe in conjunction with a Raman Rxn2 analyzer and a Raman flow assembly calibration and verification kit for downstream bioprocessing (powered by Kaiser Raman technology).
Pokračujte ve svém výběru ze všech možných volitelných možností
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .