RIA15
Loop-powered indicator for 4 to 20 mA or HART signals

Loop-powered process indicator RIA15 for field mounting ©Endress+Hauser
Loop-powered process indicator RIA15 for panel mounting ©Endress+Hauser

Product video process display RIA15 with HART communication

For the indication of the 4 to 20 mA signal or the HART® values in the field or in the panel!

The process indicator is available with 4 to 20 mA or with HART® protocol. In the HART® version up to 4 measured values of one sensor can be indicated in alternation. For this the indicator can be set as primary or secondary HART® master and actively inquire the values from the sensor. The small voltage drop of < 1V (< 1.9 V with HART®) is a huge advantage especially in Ex-applications, where in most cases only a reduced voltage is available.

  • Výhody

    • Display of 4 to 20 mA measured values or optionally up to four of a sensor's HART® process variables in all industries; Use as primary or secondary HART® master

    • 5-digit measured value display with 17 mm (0.67") character height with dimension and...

  • Oblast použití

    • Display of 4 to 20 mA measured values or HART® process variables in all industries

    • Panel-mount housing or field housing as local display

    • Scalable display value

    • With the "Level" or "Analysis" options, basic settings can be made on selected sensors and...

Details

  • Měřicí princip

    Smyčkově napájené indikátory

  • Princip měření

    Loop-powered field indicator

  • Funkce

    Display

  • Displej

    LCD 17 mm (0.67")

    5-digit

    7-segment bargraph

    Plain text display for unit/TAG

    Activatable backlight

  • Napájení

    Loop powered

  • Vstup

    1 x analogue 4...20 mA/HART®

  • Výstup

    Not defined

  • Výstup

    Not defined

  • Funkce softwaru

    Not defined

  • Certifikáty

    ATEX II2(1)G Ex ib [ia Ga] IIC T6 Gb

    CSA Ex ia, CI. I, Div. 1, Gr. ABCD

    FM IS, CI. I, Div. 1, Gr. ABCD

    IECEx Ex ib [ia Ga] IIC T6 Gb

    Marine approval

    NEPSI Ex ib IIC Gb

    EAC

  • SIL

    Not defined

  • Montáž do panelu

    field

    panel mounting

  • Měřicí princip

    Smyčkově napájené indikátory

  • Funkce

    Display

  • Certifikace

    ATEX II2(1)G Ex ib [ia Ga] IIC T6 Gb

    CSA Ex ia, CI. I, Div. 1, Gr. ABCD

    FM IS, CI. I, Div. 1, Gr. ABCD

    IECEx Ex ib [ia Ga] IIC T6 Gb

    Marine approval

  • Vstup

    1 x analogue 4...20 mA/HART®

  • Pomocné napájení / smyčkové napájení

    Loop powered

  • Rozměry (š × v × h)

    Panel housing:

    96 x 48 x 41.5 mm

    (3.78" x 1.89" x 1.64")


    Plastic or aluminum field housing:

    131 x 81.5 x 55.5 mm

    (5.16" x 3.21" x 2.19")

  • Ovládání

    3 keys

  • Displej

    LCD 17 mm (0.67")

    5-digit

    7-segment bargraph

    Plain text display for unit/TAG

    Activatable backlight

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification