Skupina Endress+Hauser

Mediální centrum

Akce

Vaše kariéra s Endress+Hauser

Online nástroje

Adresa, telefony, e-maily

E-direct Shop

E-direct výrobky: jednoduchý výběr, vysoká kvalita, online objednávka. Tyto výrobky nabízejí základní funkce, které potřebujete pro cenově efektivní řešení Vaší aplikace.

E-direct Shop

RIA45
Process meter with control unit

Multifunctional panel mounted process meter for monitoring and indication of analog measured values

  • Process panel meter RIA45 ©Endress+Hauser

Analog measured values are indicated, evaluated and calculated by the process meter. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.

Výhody

  • 5-digit 7-segment LC display, backlit

  • 1 or 2 universal inputs

  • 2 relays (optional)

  • Min./max. value saved

  • 1 or 2 calculated values and linearization table

  • Digital status output (Open Collector)

  • SIL2 approval (optional); marine approval

Oblast použití

The RIA45 panel meter exhibits a display, analog inputs for process and status signals, analog and digital outputs, and an interface for configuration. Connected sensors can be powered by the integrated LPS. All measured and calculated values are available as a signal source for display, outputs, relays and the interface.

  • Plant and apparatus engineering and construction

  • Control rooms and cabinets

  • Laboratories

  • Process recording and supervision

  • Process control

  • Signal adjustment and conversion

Technické informace

Dokumenty / software

Příslušenství / náhradní díly

Předchůdce / Nástupce

Předchůdce: Process indicator RIA250, TMT2153, TMT2155, TMT2173, TMT2174, TMT2175, VU2650, VU2653

Kontakt

Endress+Hauser Czech s.r.o.
Olbrachtova 2006/9 140 00 Praha 4 Czech Republic
Tel.: +420 241 080 450
Fax: +420 241 080 460
Odeslat e-mail www.cz.endress.com