RIA16
Loop-powered indicator

Loop-powered process indicator RIA16 for field mounting ©Endress+Hauser

Excellently readable indication of 4…20 mA signal with trend bar graph for a better process overview

The indicator shows the measured signal on the large, backlit display. A bar graph indicates the value graphically for a quick process overview. An editable plain text field displays further information like engineering unit or TAG. Limit value infringement is also signalized and an open collector can be switched. The indicator is powered directly from the 4...20 mA loop and doesn't need a separate power supply. For applications in hazardous areas the device is available with Ex approvals.

  • Výhody

    • Display of 4 to 20 mA measured values

    • 5-digit measured value display with dimension, bar graph and backlight

    • No external power supply required

    • Versions: Fiber glass reinforced plastic respectively aluminum for Ex-applications

    • Easy 3-key operation; or...

  • Oblast použití

    Microcontroller controlled process indicator with field housing and illuminated LC display. The measuring range, decimal point and offset of the display can be configured comfortably by means of three keys in the device with the housing open or by...

Details

  • Měřicí princip

    Smyčkově napájené indikátory

  • Princip měření

    Loop-powered field indicator

  • Funkce

    Display

  • Displej

    LCD 26 mm (1.02")

    5-digit

    Bargraph

    Plain text display

  • Napájení

    Loop powered

  • Vstup

    1 x analogue 4...20 mA

  • Výstup

    1 x open collector

  • Výstup

    1 x open collector

  • Funkce softwaru

    Not defined

  • Certifikáty

    UL rec. Comp

    CSA GP

    ATEX Ex i

    FM USA NI

    FM USA DIP

    CSA NI

    CSA DIP

    EAC

    Marine approval

  • SIL

    Not defined

  • Montáž do panelu

    field

  • Měřicí princip

    Smyčkově napájené indikátory

  • Funkce

    Display

  • Certifikace

    UL rec. Comp

    CSA GP

    ATEX Ex i

    FM USA NI

    FM USA DIP

    CSA NI

    CSA DIP

    Marine approval

  • Vstup

    1 x analogue 4...20 mA

  • Výstup

    1 x open collector

  • Pomocné napájení / smyčkové napájení

    Loop powered

  • Rozměry (š × v × h)

    Field housing:

    199 x 133 x 96 mm

    (7.83" x 5.24" x 3.78")

  • Ovládání

    3 keys interface on electronics + PC interface FieldCare

  • Displej

    LCD 26 mm (1.02")

    5-digit

    Bargraph

    Plain text display

Dokumenty / software

Příslušenství / náhradní díly

Nr
Order code
Specification