Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.
Master meter prover by Endress+Hauser

Coriolis master meter provers for the Oil industry

Standardized master meter proving skids for fast, accurate and efficient on-site proving of duty meters

Accuracy is key for custody transfer metering in the Oil industry. At high flow rates, even the slightest measurement inaccuracy can lead to massive losses for supplier or buyer. Operators of measuring systems are required by regulatory compliance to test and calibrate (prove) their duty meters on a regular basis. Endress+Hauser offers turnkey master meter provers based on Coriolis mass flowmeters for highest accuracy.

  • 75 %

    smaller than traditional meter provers

    Thanks to their space-saving design, Endress+Hauser master meter provers require only a fraction of the space compared to other proving systems. This allows for more room to fit other packages, especially important with marine applications. Due to the compact size, our master meters can be deployed as mobile units, giving you more flexibility in your proving operations.

Stationary master meter prover from Endress+Hauser in a harbor ©Endress+Hauser

Stationary meter prover from Endress+Hauser with a Proline Promass X as master meter.

Mobile master meter proving skid from Endress+Hauser in a harbor ©Endress+Hauser

Mobile master meter prover from Endress+Hauser during a proving measurement of a duty meter installed onboard an oil tanker.

Mobile meter prover in a truck ©Endress+Hauser

Mobile meter proving skid from Endress+Hauser with a Proline Promass F as master meter and a flow computer installed on a truck.

Process map showing the calibration and qualification of Endress+Hauser master meter proving systems ©Endress+Hauser

Calibration and qualification of our master meter provers are performed in several steps. In this way, we ensure superior measuring accuracy that quickly “pays for itself” in real-world applications.

Animation from marine solutions provider METCORE International Pte Ltd

How we can help

Master meter provers are the solution of choice for meter proving as they demand less maintenance and operating costs compared to conventional systems while providing the level of accuracy required by OIML and API. With our long-term expertise, we have developed a Coriolis master meter system that fits various applications where proving is required for custody transfer or fiscal metering systems. Whether offshore or onshore applications – our skids guarantee maximum accuracy and compliance:

  • Increase uptime while lowering overall costs thanks to a maintenance-free system with no moving parts and no need to send duty meters off-site for calibration

  • Reduce complexity with a standardized system that is easy to operate and to maintain

  • Benefit from superior accuracy and repeatability thanks to an optimized Reynolds number linearization in real time – independent of the fluid properties

  • Rely on embedded Heartbeat Technology for a traceable and recorded in-situ verification of the measurement quality without process interruption

  • Jednoduché produkty

  • Jednoduchý výběr, instalace i provoz

Technická výkonnost

Jednoduchost

  • Standardní produkty

  • Spolehlivé, robustní a nenáročné na údržbu

Technická výkonnost

Jednoduchost

  • Špičkové produkty

  • Vysoce funkční a přesto jednoduché

Technická výkonnost

Jednoduchost

  • Specializované produkty

  • Navrženo pro těžké aplikace

Technická výkonnost

Jednoduchost

Dle konkrétního produktu

Výběr produktů FLEX Technická výkonnost Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Fundamental

Pro jednoduché aplikace

Technická výkonnost
Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Lean

Efektivně pokrývejte běžné procesní požadavky

Technická výkonnost
Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Extended

Optimalizujte své procesy inovativními technologiemi

Technická výkonnost
Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Xpert

Zvládněte i ty nejtěžší aplikace

Technická výkonnost
Jednoduchost

Dle konkrétního produktu

Mezinárodní logo Metcore

Společnost Endress+Hauser je náš kompetentní partner s perfektním know-how. Jejich špičkové řešení pro ověřování měřidel obohacuje průmysl těžby ropy v Singapuru, redukuje čas i potřebné zdroje.

Darrick Pang, výkonný ředitel
Metcore (Singapur)
  • Co nabízíme

    Endress+Hauser offers both standardized and tailor-made master meter provers – as stationary installation or on mobile skids – that can be seamlessly integrated into existing control systems. Depending on the customer's on-site flowmeter calibration...

  • Hardware a software

    • Coriolis mass flowmeter (Promass)

    • Temperature measurement

    • Pressure measurement

    • Piping system and fittings (e.g. valves)

    • Control cabinet, flow computer and HMI computer

    • Third-party hardware, such as Ethernet switches, 4G/LTE WLAN router, gateways, etc.

    • ...

  • Služby

    • Management of national and international projects

    • Expert staff for on-site support, e.g. for installation, commissioning, and configuration

    • Planned maintenance and maintenance service contracts

    • Site survey and audits

    • Verification and calibration

    • Master meter...

Stahování

    Innovative master meter systems for the oil industry

    Learn more about our standardized solutions for highly accurate on-site proving of duty meters

Spojte se s našimi konzultanty pro různá řešení

V případě konkrétních dotazů vyplňte formulář a naši konzultanti vás budou kontaktovat. Pokud chcete, můžete v poli zprávy sdílet podrobnější informace.

Sdělte nám prosím co nejdetailněji, jak vám můžeme pomoci. Tak se k vám budeme moci vrátit s nejlepší možnou odpovědí.

Prozkoumejte další aplikace pro toto odvětví.