Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.
Water monitoring systems for oil and gas industry

Water monitoring for utilities in oil and gas production

Simple and compliant water quality monitoring for high plant availability and efficient production

In refineries, steam generation accounts for around 5 % of operating costs. As part of a zero-loss strategy often pursued, water is to be recycled and reused for the processes. The analysis parameters in makeup water must comply with certain limit values to prevent corrosion and scaling in the systems. To monitor water quality, Endress+Hauser has been offering major customers in the oil and gas industry reliable, flexible solutions for many years that are low-maintenance and cost-effective.

  • Turnkey systems for precise, compliant water monitoring

    Endress+Hauser water quality monitoring panels cover all parameters and are delivered ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.

Water monitoring  in oil and gas production processes ©Endress+Hauser

Easy-to-use and compliant process water monitoring in Oil and Gas industries

Safe and compliant water monitoring for oil and gas production ©Endress+Hauser

Water analysis systems enable consistent measured values for safe and compliant processes

Process map: Monitoring industrial process water, for example in Oil & Gas ©Endress+Hauser

Process map of monitoring industrial process water as it also occurs in the Oil and Gas industry

Process map: Monitoring industrial process and wastewater ©Endress+Hauser

Process map of monitoring industrial process and wastewater, for example in Oil and Gas industry

How we can help

With long-term experience in the Oil and Gas industry, Endress+Hauser offers reliable and simple monitoring solutions and supports customers with technical expertise to reduce engineering efforts. We are your one-stop shop for monitoring systems to maintain your utilities in a cost-efficient way, according to your requirements.

  • Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.

  • Integrate seamlessly to your existing communication infrastructure (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection).

  • Optimize cleaning and maintenance with our easy to operate assemblies and sensors.

  • Ensure safe, compliant process control with Liquiline and Memosens devices and Heartbeat technology. All measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.

  • Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your water quality monitoring system can be extended as your requirements evolve.

  • Co nabízíme

    Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support,...

  • Hardware a software

    • Leading-edge Liquiline multiparameter transmitters offer connectivity for up to 8 parameters

    • Pre-calibrated sensors with Memosens technology for e.g. pH/ORP, conductivity, dissolved oxygen, turbidity, disinfection (chlorine, bromide, ozone), ammonium,...

  • Služby

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required

    • Worldwide support
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
Spojte se s našimi konzultanty pro různá řešení

V případě konkrétních dotazů vyplňte formulář a naši konzultanti vás budou kontaktovat. Pokud chcete, můžete v poli zprávy sdílet podrobnější informace.

Sdělte nám prosím co nejdetailněji, jak vám můžeme pomoci. Tak se k vám budeme moci vrátit s nejlepší možnou odpovědí.

Prozkoumejte další aplikace pro toto odvětví.